Caterpillar D6TXL

Caterpillar D6TXL

Price
275,000 USD
Year
2016
Working hours
2899 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6TXL
CategoryDozers
Serial NumberKMR00549
Unit NumberPGN0062
Catalog NumberCU2434085
Manufacturing Year2016
Hours2899 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$275,000
Tax-
Price Including Tax-
Features
Accessories
SWEEPSSWEEPS
Additional InformationWORK READY - SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE INCLUDED IN THE PRICE.

*CASE GP-FRAME&-A
*DRAINS, ECOLOGY, POWERTRAIN
*EJECTOR GP-DUST
*ENCLOSURE, ENGINE, BASIC
*GUARD, RADIATOR
*HEATER, ENGINE COOLANT, 120V
*LINES GP-TLT -A
*MTG GP-CYL -A
*PUMP GP- MTG&
*SEAL GP-RADIATOR
*STARTER, HEAVY DUTY
*SWITCH, DISCONNECT
2016 MODEL
6SU XL BULLDOZER
ACCUGRADE READY, NON-VPAT
AIR CONDITIONER, ROPS
ALARM, BACKUP
ALTERNATOR, 150 AMP
BASIC ARRANGEMENT
BLADE, 6SU XL ARO
CAB
CYLINDER, LIFT WITH LINES - LH
CYLINDER, LIFT WITH LINES - RH
ENGINE COOLANT, STD (-37C)
ENGINE, BASIC
FAN, REVERSING, COLD WEATHER
FENDER WITH SEAL GROUP
FILM, AFTERTREATMENT, ENGLISH
FINAL DRIVE, XL
FUEL TANK, BASIC
GUARD, BOTTOM
GUARD, FUEL TANK
HANDLES, HEAVY DUTY, SWEEPS
HYDRAULICS,WINCH/RIP(NON VPAT)
INSTRUCTIONS, DOMESTIC
LANE 2 ORDER
LIGHTS, SWEEPS
OIL DRAIN, BASIC
PACK, DOMESTIC TRUCK, MTTT
PRECLEANER, BASIC
PRODUCT LINK, CELLULAR PL641
SCREEN, REAR
SEAT, AIR SUSPENSION
TRACK, 610MM / 24" ES HD
UNDERCARRIAGE, HD, PART GUIDE
Conditions
Good
Fair
Poor
  • comments, misc. repairs, general remarks
comments, misc. repairs, general remarks
  • SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE INCLUDED IN THE PRICE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone