Caterpillar D6TXL

Caterpillar D6TXL

Price
456,572 USD
Year
2014
Working hours
2567 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6TXL
CategoryDozers
Serial NumberKMR00306
Unit NumberM436525T
Catalog NumberCU2184030
Manufacturing Year2014
Hours2567 h
CountryUnited States
LocationHobbs, CO
Pricing
Price Excluding Tax$456,572
Tax-
Price Including Tax-
Features
Additional InformationC9.3 ENGINE
PRODUCT LINK, SATELLITE PL321
BASIC ARRANGEMENT
FINAL DRIVE, XL
ENGINE, BASIC
PRECLEANER, BASIC
OIL DRAIN, BASIC
UNDERCARRIAGE, HD, FULL GUIDE
TRACK, 560MM / 22" ES HD
FAN, BASIC, COLD WEATHER
HYDRAULICS, RIPPER (NON VPAT)
ALTERNATOR, 150 AMP
STARTER, HEAVY DUTY
LIGHTS, 6, BASIC
SEAT, AIR SUSPENSION
CAB
ACCUGRADE READY, NON-VPAT
AIR CONDITIONER, ROPS
FUEL TANK, BASIC
ALARM, BACKUP
FENDER, BASIC
GUARD, BOTTOM
ENGINE COOLANT, STD (-37C)
HANDLES, BASIC
CYLINDER, LIFT WITH LINES - LH
HEATER, ENGINE COOLANT, 120V
6SU XL BULLDOZER
CYLINDER, LIFT WITH LINES - RH
6 RIPPER, MULTI-SHANK
BLADE, 6SU XL ARO
INSTRUCTIONS, DOMESTIC
TOOTH, CURVED
0P0720
FILM, AFTERTREATMENT, ENGLISH
DFPW/$12,203.00
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone