Caterpillar D6TXL

Caterpillar D6TXL

Price
237,500 USD
Year
2013
Working hours
3691 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6TXL
CategoryDozers
Serial NumberGMK01207
Unit Number426422T
Catalog NumberCU1993053
Manufacturing Year2013
Hours3691 h
CountryUnited States
LocationHobbs, CO
Pricing
Price Excluding Tax$237,500
Tax-
Price Including Tax-
Features
Additional Information0P0800/3618 M.S 11/3/17
6 RIPPER, MULTI-SHANK
6SU XL BULLDOZER
ACCUGRADE, UNDERHOOD AC
AIR CONDITIONER, UNDERHOOD
ALARM, BACKUP
ALTERNATOR, 95AMP
AM/FM RADIO / CD PLAYER
BASIC ARRANGEMENT
BLADE, 6SU XL ARO
C9 ENGINE-REMAN @3493 HRS
CAB
CONTROL, RIPPER
COVER, CONSOLE, RIPPER
CYLINDER, LIFT WITH LINES - LH
CYLINDER, LIFT WITH LINES - RH
ENCLOSURE, ENGINE, BASIC
ENGINE COOLANT, STD (-37C)
ENGINE, BASIC
FAN, BASIC
FENDER, BASIC
FINAL DRIVE, XL
FUEL TANK, BASIC
GUARD, BOTTOM
HANDLES, BASIC
HEATER, ENGINE COOLANT 120V
LIGHT, 6, BASIC
NO REAR SCREEN
OIL DRAIN, BASIC
PRECLEANER, BASIC
PRODUCT LINK, SATELLITE PL321
STARTER, HEAVY DUTY
SWITCH, DISCONNECT
TIER 4 INTERIM
TOOTH, CURVED
TRACK, 560MM / 22" ES HD
UNDERCARRIAGE, HD, FULL GUIDE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • hydraulics
  • blade
  • undercarriage
  • comments, misc. repairs, general remarks
  • ripper / grapple / winch
general appearance
  • Yes
  • No
  • Fair
  • Fair
  • Good
  • Fair
  • Fair
  • Good
  • Fair
  • Fair
  • Fair
  • Good
safety items
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • GOOD
cooling system
  • Good
  • Fair
  • Fair
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • No
blade
  • Fair
  • Good
  • Fair
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Idlers Front1.041.061924
Idlers Rear1.061.022416
Links5.045.063026
Pins & Bushings (External).44.443838
Track Shoe Grouser Height1.821.827272
Track Frame - LeftFair
Track Frame - RightFair
Pins & Bushings Turned?No
Equalizer BarSmall movement
Link / Brand / Part NumberCAT- 8E7406
Notes - UNDERCARRIAGECould not measure rollers due to rock guards
Pivot ShaftNot leaking
SegmentsGood
Track Shoes Width / Type22" CAT
Carrier Rollers Front7.227.221212
comments, misc. repairs, general remarks
  • MACHINE STARTS AND RUNS
  • UC IN DECENT SHAPE, MAY NEED TRACK SHOES IN NEAR FUTURE.
ripper / grapple / winch
  • Fair
  • Good
  • Fair
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone