Caterpillar D6TXL

Caterpillar D6TXL

Price
225,000 USD
Year
2011
Working hours
3604 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6TXL
CategoryDozers
Serial NumberGMK00464
Unit NumberM420129
Catalog NumberCU1999952
Manufacturing Year2011
Hours3604 h
CountryUnited States
LocationBloomfield, CO
Pricing
Price Excluding Tax$225,000
Tax-
Price Including Tax-
Features
Additional InformationC9.3 ENGINE
TIER 4 INTERIM
UNDERCARRIAGE, HEAVY DUTY XL
TRACK, 22" ES (41 SEC) HD
CONTROL - RIPPER (NON-VPAT)
HEATER, ENGINE COOLANT, 120V
STARTER, HEAVY DUTY
LIGHTS 6, BASIC
GUIDE/GUARD, HD TRACK MS
CYLINDER, LIFT WITH LINES - RH
CYLINDER, LIFT WITH LINES - LH
PACKAGE, 6SU XL BULLDOZER
BLADE, 6SU XL
6 RIPPER, MULTI-SHANK
TOOTH, MULTISHANK RIPPER
FLEET RETIRE
0P0800/2839 04/14/17
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • ripper / grapple / winch
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
safety items
  • Good
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • good
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
blade
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front3638
Idlers Front4852
Links5460
Pins & Bushings (External)4852
Track Roller 13232
Track Roller 23232
Track Roller 33030
Track Roller 43030
Track Roller 53030
Track Roller 63636
Track Roller 73636
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
ripper / grapple / winch
  • Good
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone