Caterpillar D6TXL

Caterpillar D6TXL

Price
285,000 USD
Year
2014
Working hours
4134 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6TXL
CategoryDozers
Serial NumberGMK01426
Unit Number001305520
Catalog NumberCU2033800
Manufacturing Year2014
Hours4134 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$285,000
Tax-
Price Including Tax-
Features
Accessories
SWEEPSSWEEPS
Additional Information6 RIPPER, MULTI-SHANK
GUARD, FUEL TANK
HANDLES, HEAVY DUTY, SWEEPS
HEATER, ENGINE COOLANT 120V
LANE 2 ORDER
LIGHTS, SWEEPS
NON-ACCUGRADE
OIL DRAIN, BASIC
PRECLEANER, BASIC
PRODUCT LINK, CELLULAR PL522
SCREEN, REAR
STARTER, HEAVY DUTY
SWITCH, DISCONNECT
TOOTH, STRAIGHT
TOWING DEVICE, PULL-HOOK
TRACK, 610MM / 24 ES HD
6SU XL BULLDOZER
AIR CONDITIONER, ROPS
ALARM, BACKUP
ALTERNATOR, 150AMP
BASIC ARRANGEMENT
BLADE, 6SU XL
CAB
CONTROL, RIPPER, FOR GUARD
COVER, CONSOLE, RIPPER
CYLINDER, LIFT WITH LINES - LH
CYLINDER, LIFT WITH LINES - RH
D6T XL TRACTOR
DRAINS, ECOLOGY, POWERTRAIN
ENCLOSURE, ENGINE, BASIC
ENGINE COOLANT, STD (-37C)
ENGINE, BASIC
FAN, AUTO REVERSING
FENDER, SEALED
FINAL DRIVE, XL
FUEL TANK, BASIC
GUARD, BOTTOM, SEALED, HD
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • emissions
  • ripper / grapple / winch
general appearance
  • Good
  • Good
  • GoodCab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairMinor lower bends
  • Good
  • Good
  • GoodMinor bends
  • Good
  • Good
  • YesDuring last service
  • Overall good appearance
safety items
  • Good
  • Good
  • Good
  • Good
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Working cab radio installed
engine
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Engine runs well
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • GoodWorking reversible fan
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • Overall good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Starts & charges well
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • Operates well
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Overall good
brake
  • Good
  • Good
  • Overall good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Operates well
blade
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Overall good
final drives
  • Good
  • Good
  • Good
  • Good
  • Overall good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front182 mm184 mm4236
Idlers Front33 mm33 mm6060
Idlers Rear33 mm32 mm6056
Links132 mm132 mm11
Pins & Bushings (External)72.5 mm72.5 mm11
Segments11
Track Roller 115 mm15 mm11
Track Roller 315 mm15 mm11
Track Roller 415 mm15 mm11
Track Roller 615 mm15 mm11
Track Roller 715 mm15 mm11
Track Shoe Grouser Height7575
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Cannon / Track AdjusterGood
Carrier RollersSystemOne carrier rollers
Equalizer BarSome wear
Link / Brand / Part Number418-2091&92
Notes - UNDERCARRIAGE 1Lower track wear guide guards installed
Pins & Bushings (External)Not turned
Pins & Bushings (Internal)Sealed & lubricated
Pivot ShaftGood
comments, misc. repairs, general remarks
  • Inspection performed @ 3683 hrs.
  • Overall good machine
emissions
  • Good
  • No
ripper / grapple / winch
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Overall good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone