Caterpillar D6TXL

Caterpillar D6TXL

Price
315,000 USD
Year
2015
Working hours
2890 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6TXL
CategoryDozers
Serial NumberKMR00362
Unit Number436997T
Catalog NumberCU2184055
Manufacturing Year2015
Hours2890 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$315,000
Tax-
Price Including Tax-
Features
Additional Information0P0800/1929 GD 10/18/17
C9.3 ENGINE
PRODUCT LINK, SATELLITE PL321
BASIC ARRANGEMENT
FINAL DRIVE, XL
ENGINE, BASIC
PRECLEANER, BASIC
OIL DRAIN, BASIC
UNDERCARRIAGE, HD, FULL GUIDE
TRACK, 560MM / 22" ES HD
FAN, BASIC, COLD WEATHER
HYDRAULICS, RIPPER (NON VPAT)
ALTERNATOR, 150 AMP
STARTER, HEAVY DUTY
LIGHTS, 6, BASIC
SEAT, AIR SUSPENSION
CAB
ACCUGRADE READY, NON-VPAT
AIR CONDITIONER, ROPS
FUEL TANK, BASIC
ALARM, BACKUP
FENDER, BASIC
GUARD, BOTTOM
ENGINE COOLANT, STD (-37C)
HANDLES, BASIC
CYLINDER, LIFT WITH LINES - LH
HEATER, ENGINE COOLANT, 120V
6SU XL BULLDOZER
CYLINDER, LIFT WITH LINES - RH
6 RIPPER, MULTI-SHANK
BLADE, 6SU XL ARO
AM/FM RADIO-CD PLAYER
TOOTH, CURVED
RPM INDUSTRIES,QUICK-EVAC SYSTEM
INSTRUCTIONS, DOMESTIC
FILM, AFTERTREATMENT, ENGLISH
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone