Caterpillar D6TXL

Caterpillar D6TXL

Price
325,000 USD
Year
2014
Working hours
2890 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6TXL
CategoryDozers
Serial NumberKMR00224
Unit Number434403T
Catalog NumberCU2465052
Manufacturing Year2014
Hours2890 h
CountryUnited States
LocationEl Paso, CO
Pricing
Price Excluding Tax$325,000
Tax-
Price Including Tax-
Features
Additional Information***DO NOT EXCLUDE-SPCL FREIGHT**
6 RIPPER, MULTI-SHANK
6SU XL BULLDOZER
ACCUGRADE READY, NON-VPAT
AIR CONDITIONER, ROPS
ALARM, BACKUP
ALTERNATOR, 150 AMP
AM/FM RADIO / CD PLAYER
BASIC ARRANGEMENT
BLADE, 6SU XL ARO
C9 ENGINE
CAB
CYLINDER, LIFT WITH LINES - LH
CYLINDER, LIFT WITH LINES - RH
ENGINE COOLANT, STD (-37C)
ENGINE, BASIC
FAN, BASIC, COLD WEATHER
FENDER, BASIC
FILM, AFTERTREATMENT, ENGLISH
FINAL DRIVE, XL
FUEL TANK, BASIC
GUARD, BOTTOM
HANDLES, BASIC
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, RIPPER (NON VPAT)
LIGHTS, 6, BASIC
OIL DRAIN, BASIC
PRECLEANER, BASIC
PRODUCT LINK, SATELLITE PL321
SEAT, AIR SUSPENSION
STARTER, HEAVY DUTY
TOOTH, CURVED
TRACK, 560MM / 22" ES HD
UNDERCARRIAGE, HD, FULL GUIDE
0P0800 / 1863 GD 10/12/18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone