Caterpillar D6TXL

Caterpillar D6TXL

Price
242,500 USD
Year
2012
Working hours
2810 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6TXL
CategoryDozers
Serial NumberGMK01132
Unit NumberUT08359
Catalog NumberCU4349794
Manufacturing Year2012
Hours2810 h
CountryUnited States
LocationMcdonough, GA
Pricing
Price Excluding Tax$242,500
Tax-
Price Including Tax-
Features
Additional Information6SU XL BULLDOZER
ACCUGRADE READY, CAB, NON-VPAT
AIR CONDITIONER, UNDERHOOD
ALARM, BACKUP
ALTERNATOR, 95AMP
BASIC ARRANGEMENT
BLADE, 6SU XL ARO
CAB
CONTROL, RIPPER
COVER, CONSOLE, RIPPER
CYLINDER, LIFT WITH LINES - LH
CYLINDER, LIFT WITH LINES - RH
DESCRIPTION LOST WHEN SN CHANGED
ENCLOSURE, ENGINE, BASIC
ENGINE COOLANT, STD (-37C)
ENGINE, BASIC
FAN, BASIC
FENDER, BASIC
FINAL DRIVE, XL
FUEL TANK GUARD
FUEL TANK, BASIC
GUARD, BOTTOM
HANDLES, BASIC
INSTRUCTIONS, DOMESTIC
LEFT SIDE FINAL DRIVE GUARD
LIGHT, 6, BASIC
NO REAR SCREEN
OIL DRAIN, BASIC
PRECLEANER, BASIC
PRODUCT LINK, CELLULAR PL522
REAR TRANSMISSION GUARD
RIGHT SIDE FINAL DRIVE GUARD
STARTER, BASIC
SWITCH, DISCONNECT
TRACK, 560MM / 22" ES S1
UNDERCARRIAGE, S1, PART GUIDE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • emissions
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • very tgood general condition
safety items
  • Fair
  • Poor
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • a;; gaiuges/switches working
engine
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • engine runs and starts good, runs good at low, high idle and T/C stall
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • transmission shifts good in both directions
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • machine steers good in both directions
brake
  • Good
  • Good
  • 3rd gear T/C stall
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • all blade functions work good
blade
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • blade in good condition
final drives
  • Good
  • Good
  • Good
  • Good
  • No
  • no leaks
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Average Life Remaining - UNDERCARRIAGE100%
Equalizer Bargood condition
Link / Brand / Part Numbercat/3788242/3788241
Notes - UNDERCARRIAGEnew undercarriage
Pivot Shaftno leaks
Track Shoes Width / Typesingel grouser/24" wide
emissions
  • Good
  • Good
  • No
  • not required
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Yancey Used Equipment Team Ready To Assist You!!!
GA
Telephone:+1 770 941 2300
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone