Caterpillar D6TXL

Caterpillar D6TXL

Price
245,000 USD
Year
2015
Working hours
2679 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6TXL
CategoryDozers
Serial NumberKMR00415
Unit Number553100P
Catalog NumberCU4250195
Manufacturing Year2015
Hours2679 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax$245,000
Tax-
Price Including Tax-
Features
Additional Information**

6SU XL BULLDOZER
BLADE, 6SU XL
DRAWBAR, RIGID SHORT
PRODUCT LINK, SATELLITE PL321
ROOT RAKE - LOOSE
TRACK, 560MM / 22" ES HD
UNDERCARRIAGE, HD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Tim Eldridge
Telephone:+1 804 823 1282
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone