Caterpillar D6TXL

Caterpillar D6TXL

Price
215,000 USD
Year
2012
Working hours
4290 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6TXL
CategoryDozers
Serial NumberGMK00613
Unit Number421598T
Catalog NumberCU2000084
Manufacturing Year2012
Hours4290 h
CountryUnited States
LocationHobbs, CO
Pricing
Price Excluding Tax$215,000
Tax-
Price Including Tax-
Features
Additional Information0P0800/3407 M.S 4/14/17
6 RIPPER, MULTI-SHANK
ACCUGRADE READY, CAB
AM/FM RADIO / CD PLAYER
BLADE, 6SU XL ARO
C9 ENGINE
CONTROL - RIPPER (NON-VPAT)
CYLINDER, LIFT WITH LINES - LH
CYLINDER, LIFT WITH LINES - RH
GUIDE/GUARD, HD TRACK MS
HEATER, ENGINE COOLANT, 120V
LIGHTS 6, BASIC
MULTI-VAC SYSTEM
PACKAGE, 6SU XL BULLDOZER
STARTER, HEAVY DUTY
TIER 4 INTERIM
TOOTH, MULTISHANK RIPPER
TRACK, 22" ES (41 SEC) HD
UNDERCARRIAGE, HEAVY DUTY XL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • ripper / grapple / winch
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairrs. push arm step missing
  • No
safety items
  • Good
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • oil/fuel filters @3332 hrs.
  • normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Fair
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • filter 3332 hrs.
blade
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front1010
Idlers Front2016
Idlers Rear820
Links2426
Pins & Bushings (External)8260
Segments3229
Track Roller 11515
Track Roller 31111
Track Roller 41111
Track Roller 61411
Track Roller 72329
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
ripper / grapple / winch
  • Good
  • Good
  • Good
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone