Caterpillar D6TXL

Caterpillar D6TXL

Price
355,000 USD
Year
2013
Working hours
3389 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6TXL
CategoryDozers
Serial NumberGMK01203
Unit NumberM439618
Catalog NumberCU2184620
Manufacturing Year2013
Hours3389 h
CountryUnited States
LocationHobbs, CO
Pricing
Price Excluding Tax$355,000
Tax-
Price Including Tax-
Features
Additional InformationC9 ENGINE
TIER 4 INTERIM
BASIC ARRANGEMENT
FINAL DRIVE, XL
ENGINE, BASIC
PRECLEANER, BASIC
OIL DRAIN, BASIC
UNDERCARRIAGE, HD, FULL GUIDE
TRACK, 560MM / 22" ES HD
FAN, BASIC
CONTROL, RIPPER
ALTERNATOR, 95AMP
STARTER, HEAVY DUTY
LIGHT, 6, BASIC
SWITCH, DISCONNECT
CAB
COVER, CONSOLE, RIPPER
AIR CONDITIONER, UNDERHOOD
ALARM, BACKUP
ACCUGRADE, UNDERHOOD AC
ENCLOSURE, ENGINE, BASIC
FUEL TANK, BASIC
NO REAR SCREEN
GUARD, BOTTOM
HANDLES, BASIC
FENDER, BASIC
HEATER, ENGINE COOLANT 120V
ENGINE COOLANT, STD (-37C)
CYLINDER, LIFT WITH LINES - LH
CYLINDER, LIFT WITH LINES - RH
BLADE, 6SU XL ARO
6SU XL BULLDOZER
AM/FM RADIO / CD PLAYER
MULTI-VAC SYSTEM
6 RIPPER, MULTI-SHANK
TOOTH, CURVED
0P0800/
EMISSION WARRANTY THRU 3-29-18
POWERTRAIN WARRANTY THRU 3-29-16
PRICE CHG:07/06/17 VIA FIXASKPRC
ENGINE-REBLT@1446 HR #HH44569WO
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • ripper / grapple / winch
general appearance
  • Good
  • Fairbent- slightly
  • Fairright corner bent-slight
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Yes
  • Yes
safety items
  • Good
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No0 hour engine- rebuilt by dealer
  • No
  • good
cooling system
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Yes
blade
  • Goodhave been turned
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front7.607.601515
Idlers Front2.062.061212
Idlers Rear2.062.061212
Links1.641.641010
Pins & Bushings (External).51.512424
Track Roller 1.91.911212
Track Roller 2.91.911212
Track Roller 3.91.911212
Track Roller 4.91.911212
Track Roller 5.91.911212
Track Roller 6.91.911212
Track Roller 7.91.911212
Track Frame - LeftGood
Track Frame - RightGood
ripper / grapple / winch
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone