Caterpillar D6TXL

Caterpillar D6TXL

Price
315,000 USD
Year
2014
Working hours
3450 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6TXL
CategoryDozers
Serial NumberGMK01640
Unit NumberHR0000435
Catalog NumberCU2237588
Manufacturing Year2014
Hours3450 h
CountryUnited States
LocationCity Of Industry, CA
Pricing
Price Excluding Tax$315,000
Tax-
Price Including Tax-
Features
Additional Information6 RIPPER, MULTI-SHANK
6SU XL BULLDOZER
ACCUGRADE, UNDERHOOD AC
AIR CONDITIONER, UNDERHOOD
ALARM, BACKUP
ALTERNATOR, 150AMP
BASIC ARRANGEMENT
BLADE, 6SU XL ARO
CAB
CERT EMISSIONS, EPA FLEX
CONTROL, RIPPER
COVER, CONSOLE, RIPPER
CYLINDER, LIFT WITH LINES - LH
CYLINDER, LIFT WITH LINES - RH
DRAINS, ECOLOGY, POWERTRAIN
ENCLOSURE, ENGINE, BASIC
ENGINE COOLANT, STD (-37C)
ENGINE, BASIC
FAN, BASIC
FENDER, BASIC
FINAL DRIVE, XL
FUEL SYSTEMS, FAST FILL
GUARD, BOTTOM
HANDLES, BASIC
INSTRUCTIONS, DOMESTIC
LANE 3 ORDER
LIGHT, 6, BASIC
NO REAR SCREEN
OIL DRAIN, BASIC
PRECLEANER, BASIC
PRODUCT LINK, SATELLITE PL321
STARTER, BASIC
SWITCH, DISCONNECT
UNDERCARRIAGE, HD, PART GUIDE
PACK, DOMESTIC RAIL, MTTT
TOOTH, STRAIGHT
TRACK, 560MM / 22" ES HD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
or Mark McClellan Lars Hannell
Telephone:+1 562 4634795
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone