Caterpillar D6TXL

Caterpillar D6TXL

Price
400,000 USD
Year
2015
Working hours
643 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6TXL
CategoryDozers
Serial NumberKMR00383
Unit Number136540PF
Catalog NumberCU4298531
Manufacturing Year2015
Hours643 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax$400,000
Tax-
Price Including Tax-
Features
Additional InformationCYLINDER, LIFT WITH LINES - RH
CYLINDER, LIFT WITH LINES - LH
HANDLES, BASIC
PACK, DOMESTIC TRUCK, MTTT
HEATER, ENGINE COOLANT, 120V
FUEL TANK, BASIC
FENDER, BASIC
SCREEN, REAR
CONTROLS, WINCH (NON VPAT)
CAB
BASIC ARRANGEMENT
6SU XL BULLDOZER
LANE 2 ORDER
BLADE, 6SU XL
GUARD, BOTTOM
PA56 WINCH PACKAGE, STD SPEED
LIGHTS,10, PREMIUM,REAR SCREEN
SEAT, CLOTH, HEATED
FAN, BASIC
UNDERCARRIAGE, HD
TRACK, 560MM / 22" ES HD
FINAL DRIVE, XL
OIL DRAIN, BASIC
PRECLEANER, BASIC
ENGINE, BASIC
FILM, AFTERTREATMENT, ENGLISH
ENGINE COOLANT, STD (-37C)
AIR CONDITIONER, ROPS
STARTER, HEAVY DUTY
ALTERNATOR, 150 AMP
ALARM, BACKUP
PRODUCT LINK, SATELLITE PL321
DRAINS, ECOLOGY, POWERTRAIN
CONTROL, BASIC, NON-VPAT
INSTRUCTIONS, DOMESTIC
FOURTH ROLLER
FAIRLEAD, 3 ROLLERS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Tim Eldridge
Telephone:+1 804 823 1282
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone