Caterpillar D6TXL

Caterpillar D6TXL

Price
199,000 USD
Year
2012
Working hours
2795 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6TXL
CategoryDozers
Serial NumberGMK00720
Unit NumberGMK00720
Catalog NumberCU2587239
Manufacturing Year2012
Hours2795 h
CountryUnited States
LocationJoplin, MO
Pricing
Price Excluding Tax$199,000
Tax-
Price Including Tax-
Features
Accessories
SWEEPSSWEEPS
Additional Information6SU BLADE
ALTERNATOR, 150 AMP
CAB AIR (AFTERMARKET CAB)
CRANKCASE GUARD,ES
D6T XL DS
FUEL TANK GUARD
HEAVY DUTY GUARD PACKAGE
HEAVY DUTY STARTER
TIER 4 INTERIM C9.3 ENGINE
CAT PRODUCT LINK PL321
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • emissions
general appearance
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • GoodSweeps have been modified from a different model machine.
  • No
  • No
safety items
  • PoorNonfunctional
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSeat bottom cushion has a minor tear
  • GoodSpring suspension
  • FairPrinting on switches is faded
  • Good
  • No
  • No
  • No
  • Originally an open station machine. It has an aftermarket cab with Red Dot a/c & heat in good condition.
engine
  • Fair
  • GoodRed CAT ELC
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • None
cooling system
  • Good
  • Good
  • Good
  • GoodHydraulic drive
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • 2nd
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNeeds reshimmed
  • No
blade
  • Good
  • Good
  • GoodNew
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
  • Good
  • Good
  • No
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Guiding Guard - LeftFair
Guiding Guard - RightFair
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE70%
Equalizer BarEqualizer bar has excessive wear of outer pins and bushings.
Pivot ShaftNo signs of leaking
Track Shoes Width / Type22” single grouser
comments, misc. repairs, general remarks
  • Machine is in overall good condition. All systems function correctly.
  • System One Undercarriage has roughly 70% life remaining
  • Equalizer bar pins and bushings are in poor condition.
  • Power train oil leak in torque converter area.
  • Aftermarket cab in good condition. Sweeps have been modified from a different model machine.
emissions
  • Good
  • Good
  • No
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone