Caterpillar D6TXL

Caterpillar D6TXL

Price
141,406 USD
Year
2012
Working hours
9425 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6TXL
CategoryDozers
Serial NumberGCT01019
Unit NumberGCT01019
Catalog NumberCU4351385
Manufacturing Year2012
Hours9425 h
CountryGermany
LocationAlsfeld
Pricing
Price Excluding Tax$141,406
Tax (19%)$26,867
Price Including Tax$168,273
Features
Additional InformationENGINEPOWER: 208 HP
UNDERCARRIAGE TRACK ROLLERS: 70 %
TRACK SHOES (PADS) CONDITION: 100 %
UNDERCARRIAGE SPROCKETS: 45 %
UNDERCARRIAGE TRACK BUSHINGS: 100 %
UNDERCARRIAGE IDLERS FRONT: 65 %
BLADE CONDITION: 65 %
RIPPER CONDITION: 60 %
UNDERCARRIAGE TRACK LINKS: 100 %
UNDERCARRIAGE CARRIER ROLLERS: 70 %
TRACK SHOES (PADS) WIDE: 610 MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Harald Diemel
Germany
Telephone:+49 6631 96010
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone