Caterpillar D6TXL

Caterpillar D6TXL

Price
131,000 USD
Year
2007
Working hours
6093 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6TXL
CategoryDozers
Serial NumberLAY00470
Catalog NumberCU4354839
Manufacturing Year2007
Hours6093 h
CountryUnited States
LocationKalkaska, MI
Pricing
Price Excluding Tax$131,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
DRAWBARDRAWBAR
DIFF STEERDIFF STEER
RIPPER, MULTI SHRIPPER, MULTI SH
SWEEPSSWEEPS
BLADE, SINGLE ANGLE TILTBLADE, SINGLE ANGLE TILT
Additional InformationAIR CONDITIONER
AM FM RADIO
BLADE, SINGLE ANGLE TILT
DIFF STEER
DRAWBAR
EROPS
LIGHTING
RIPPER, MULTI SH
SWEEPS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • ripper / grapple / winch
general appearance
  • Yes
  • Good
  • Good
  • FairFADED SLIGHT, SCRATCHES, DECALS WEATHERED
  • Good
  • FairLEFT PLATFORM GRAB IRON MISSING, RIGHT BENT, LF GRAB IRON BENT SLIGHT
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
gauges, operator station, console
  • CAT AM/FM RADIO
  • Good
  • Good
  • GoodLEFT ARMREST VINYL TORN BY SEAT BELT
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • Yes
  • No
  • No
  • No
  • C-9 CAT DIESEL
  • GOOD
  • YesSLIGHT NORMAL
  • Good
  • GoodOUTER LITTLE DIRTY
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • YesBOTTLE REMOVED
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
brake
  • 2ND
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
blade
  • PoorWORN, FLIPPED, WILL NEED TO BE REPLACED SOON
  • Good
  • Good
  • Good
  • GoodSHIMS REMAIN
final drives
  • Good
  • Good
  • NO LEAKS
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Links1321321616
Pins & Bushings (External)13.012.900
Track Roller 140.440.74341
Track Roller 540.340.64442
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGEABOUT 80% ON RAILS, ABOUT 60% ON ROLLERS
SegmentsGood
ripper / grapple / winch
  • Good
  • Good290-0862-02
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone