Caterpillar D6TXL

Caterpillar D6TXL

Price
235,000 USD
Year
2013
Working hours
3965 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6TXL
CategoryDozers
Serial NumberGMK01201
Unit Number425978T
Catalog NumberCU2041654
Manufacturing Year2013
Hours3965 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$235,000
Tax-
Price Including Tax-
Features
Additional InformationC9 ENGINE
TIER 4 INTERIM
PRODUCT LINK, SATELLITE PL321
BASIC ARRANGEMENT
FINAL DRIVE, XL
ENGINE, BASIC
PRECLEANER, BASIC
OIL DRAIN, BASIC
UNDERCARRIAGE, HD, FULL GUIDE
TRACK, 560MM / 22" ES HD
FAN, BASIC
CONTROL, RIPPER
ALTERNATOR, 95AMP
STARTER, HEAVY DUTY
LIGHT, 6, BASIC
SWITCH, DISCONNECT
AIR CONDITIONER, UNDERHOOD
CAB
ACCUGRADE, UNDERHOOD AC
COVER, CONSOLE, RIPPER
FUEL TANK, BASIC
ALARM, BACKUP
GUARD, BOTTOM
ENCLOSURE, ENGINE, BASIC
FENDER, BASIC
NO REAR SCREEN
ENGINE COOLANT, STD (-37C)
HANDLES, BASIC
CYLINDER, LIFT WITH LINES - RH
HEATER, ENGINE COOLANT 120V
6SU XL BULLDOZER
CYLINDER, LIFT WITH LINES - LH
TOOTH, CURVED
AM/FM RADIO / CD PLAYER
BLADE, 6SU XL ARO
6 RIPPER, MULTI-SHANK
RPM INDUSTRIES,QUICK-EVAC SYSTEM
0P0800/ 3185 MWL 1/10/18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone