Caterpillar D6TXL

Caterpillar D6TXL

Price
275,000 USD
Year
2012
Working hours
3341 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6TXL
CategoryDozers
Serial NumberTSM00185
Unit Number001306300
Catalog NumberCU2033824
Manufacturing Year2012
Hours3341 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$275,000
Tax-
Price Including Tax-
Features
Additional InformationALTERNATOR, 150 AMP
BLADE, 6SU XL
CELLULAR PRODUCT LINK
CONTROL - RIPPER (NON-VPAT)
CYLINDER, LIFT WITH LINES - LH
CYLINDER, LIFT WITH LINES - RH
D6T XL DS TRACTOR
D6T XL DS TRACTOR, DCA1
DRAINS, ECOLOGY, POWERTRAIN
FAN, AUTO REVERSING
HEATER, ENGINE COOLANT, 120V
HEAVY DUTY GUARD PACKAGE
LANE 1 ORDER
PACKAGE RIPPER, TEETH STRAIGHT
PACKAGE, 6SU XL BULLDOZER
SCREEN, REAR CAB
SEAL GROUP
SWEEPS PACKAGE
TOWING DEVICE, PULL-HOOK
TRACK, 24 ES (41 SEC) HD
UNDERCARRIAGE, HEAVY DUTY XL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • emissions
  • ripper / grapple / winch
general appearance
  • Good
  • Good
  • GoodCab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMinor bends
  • Good
  • Good
  • YesDuring last service
  • Overall good appearance
safety items
  • Good
  • Good
  • Good
  • Good
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Working cab radio installed
engine
  • GoodGreen
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Engine runs well
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • GoodReversible fan installed
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • Overall good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Starts & charges well
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • Operates well
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Operates well
brake
  • Good
  • Good
  • Overall good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Operates well
blade
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMinor cosmetics
  • Good
  • Good
  • Some wear and overall good
final drives
  • Good
  • Good
  • Good
  • Good
  • Overall good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front185 mm186 mm3532
Idlers Front31 mm32 mm5256
Idlers Rear31 mm32 mm5256
Links122 mm122 mm7676
Pins & Bushings (External)88 mm88 mm2424
Segments2424
Track Roller 124 mm30 mm4879
Track Roller 224 mm27 mm4864
Track Roller 325 mm28 mm5268
Track Roller 428 mm29 mm6874
Track Roller 529 mm30 mm7479
Track Roller 628 mm30 mm6879
Track Roller 733 mm34 mm9094
Track Shoe Grouser Height6060
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?Yes
Cannon / Track AdjusterExtended
Carrier RollersSystemOne Carrier rollers
Equalizer BarSome wear
Link / Brand / Part Number8E7405-06
Pins & Bushings (External)Turned
Pins & Bushings (Internal)Sealed & lubricated
Pivot ShaftGood
Track Shoes Width / Type24" SG Shoes
comments, misc. repairs, general remarks
  • Inspection performed @ 3334 hrs.
  • Overall good machine
emissions
  • Good
  • No
  • Regen working properly
ripper / grapple / winch
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Overall good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone