Caterpillar D6TXL ACSU

Caterpillar D6TXL ACSU

Price
306,000 USD
Year
2014
Working hours
1659 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6TXL ACSU
CategoryDozers
Serial NumberGMK01523
Unit Number128340P4
Catalog NumberCU4278855
Manufacturing Year2014
Hours1659 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax$306,000
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional Information6SU XL BULLDOZER
ACCUGRADE, UNDERHOOD AC
AIR CONDITIONER, UNDERHOOD
ALARM, BACKUP
ALTERNATOR, 95AMP
BASIC ARRANGEMENT
BLADE, 6SU XL ARO
CAB
CERT EMISSIONS, EPA (3588406)
CONTROLS, WINCH (NON VPAT)
COVER, CONSOLE, WINCH & RIPPER
CYLINDER, LIFT WITH LINES - LH
CYLINDER, LIFT WITH LINES - RH
DRAINS, ECOLOGY, POWERTRAIN
ENCLOSURE, ENGINE, BASIC
ENGINE COOLANT, STD (-37C)
ENGINE, BASIC
FAN, BASIC
FENDER, BASIC
FINAL DRIVE, XL
FUEL TANK, BASIC
GUARD, BOTTOM
HANDLES, BASIC
HEATER, ENGINE COOLANT 120V
INSTRUCTIONS, DOMESTIC
LANE 3 ORDER
LIGHTS, 6, REAR SCREEN
OIL DRAIN, BASIC
PACK, DOMESTIC TRUCK, MTTT
PRECLEANER, BASIC
PRODUCT LINK, CELLULAR PL522
SCREEN, REAR
STARTER, HEAVY DUTY
SWITCH, DISCONNECT
TRACK, 560MM / 22" ES HD
UNDERCARRIAGE, HD
FOURTH ROLLER
KIT, PA56 WINCH SLOW & INST AR
FAIRLEAD, 3 ROLLERS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Tim Eldridge
Telephone:+1 804 823 1282
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone