Caterpillar D6TXL ACSU

Caterpillar D6TXL ACSU

Price
220,000 USD
Year
2014
Working hours
3188 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6TXL ACSU
CategoryDozers
Serial NumberKMR00249
Unit Number133600P4
Catalog NumberCU4278858
Manufacturing Year2014
Hours3188 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax$220,000
Tax-
Price Including Tax-
Features
Additional Information6SU XL BULLDOZER
AIR CONDITIONER, ROPS
ALARM, BACKUP
ALTERNATOR, 150 AMP
BASIC ARRANGEMENT
BLADE, 6SU XL
CAB
CONTROL, BASIC, NON-VPAT
CYLINDER, LIFT WITH LINES - LH
CYLINDER, LIFT WITH LINES - RH
DRAINS, ECOLOGY, POWERTRAIN
DRAWBAR, RIGID SHORT
ENGINE COOLANT, STD (-37C)
ENGINE, BASIC
FAN, BASIC
FENDER, BASIC
FILM, AFTERTREATMENT, ENGLISH
FINAL DRIVE, XL
FUEL TANK, BASIC
GUARD, BOTTOM
HANDLES, BASIC
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, DOMESTIC
KIT BASE CAT DOZER D6T T4F
LANE 2 ORDER
LIGHTS, 10, PREMIUM
NO REAR HYDRAULICS (NON VPAT)
OIL DRAIN, BASIC
PACK, DOMESTIC TRUCK, MTTT
POWER MODULE PM410
PRECLEANER, BASIC
PRODUCT LINK, SATELLITE PL321
SEAT, CLOTH, HEATED
STARTER, HEAVY DUTY
TRACK, 560MM / 22" ES HD
UNDERCARRIAGE, HD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Tim Eldridge
Telephone:+1 804 823 1282
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone