Caterpillar D6TVP

Caterpillar D6TVP

Price
134,000 USD
Year
2008
Working hours
8459 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6TVP
CategoryDozers
Serial NumberDJG00324
Unit NumberMA21470
Catalog NumberCU2239483
Manufacturing Year2008
Hours8459 h
CountryUnited States
LocationDickinson, ND
Pricing
Price Excluding Tax$134,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
ENGINE ENCLOSURESENGINE ENCLOSURES
DRAWBARDRAWBAR
BLADE, PATBLADE, PAT
DIFF STEERDIFF STEER
Additional InformationBLADE VPAT XW W/ACCUGRADE MTG
GUIDE/GUARD, TRACK,FULL LENGTH
HEATER, ENGINE COOLANT, 120V
TRACK, 28" ES (41 SEC)
U/C% REMAINING @ 7,940 HOURS - LINKS @ 68%, BUSHINGS @ 54%, SHOES @ 12%, IDLERS @ 88%, CARRIERS @ 65%, ROLLERS @ ??%, SPROCKETS @ 50%
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Poor
  • Good
  • Good
  • Good
  • Good
  • Poor
  • Good
  • Good
  • FairINDICATORS MISSING OUT OF THE SWITCHES
  • Good
  • Yes
  • No
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • CATERPILLAR MODEL C9 ENGINE
  • NORMAL
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • 2ND
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
blade
  • Good
  • Fair
  • Fair
  • Good
  • Fair
final drives
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front1851831525
Idlers Front26288468
Idlers Rear2725248
Links1301393232
Pins & Bushings (External)90904646
Notes - UNDERCARRIAGEBUSHINGS SEALED AND LUBRICATED EXTERNAL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BUTLER MACHINERY COMPANYSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 701 2981700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone