Caterpillar D6TVP

Caterpillar D6TVP

Price
297,500 USD
Year
2016
Working hours
3475 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6TVP
CategoryDozers
Serial NumberRAD00871
Unit Number181U048
Catalog NumberCU4363644
Manufacturing Year2016
Hours3475 h
CountryUnited States
LocationDavenport, IA
Pricing
Price Excluding Tax$297,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM CD RADIOAM FM CD RADIO
EPA LABELEPA LABEL
ENGINE ENCLOSURESENGINE ENCLOSURES
DRAWBARDRAWBAR
BLADE, PATBLADE, PAT
DIFF STEERDIFF STEER
Additional InformationPICTURES AS OF: 1/22/19 3,476 HOURS

ACCUGRADE READY
AIR SUSPENSION SEAT
LGP
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • emissions
general appearance
  • Good
  • Good
  • GoodLight rust on the bottom
  • GoodPlastic turbo style
  • FairMaterial build up on the top and back of the blade - fenders peeling and rusted around the edges - roller frames rusted - bottom edges of cab doors rusted - minor scratches
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodFull guard installed
  • Good
  • Good
  • GoodRear pull pin installed
  • GoodLight scratches
  • Good4 bolt on plates installed on the draw bar - left mounting bolts are bent forward
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • GoodMay 2018
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodPioneer AM/FM CD
  • FairCloth is stained
  • GoodCloth / air suspension
  • Good
  • Good
  • Yes
  • YesCD
  • Yes
engine
  • Good
  • GoodELC
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Normal
  • Normal
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
cooling system
  • Good
  • Good
  • GoodHydraulic
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • YesNo bottle installed
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
steering
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
blade
  • Good
  • Good
  • FairBOE 75% remaining - already flipped
  • GoodSurface rust
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
  • Good
  • Good
  • YesNormal amounts of fine metal build up on plugs
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front1771736472
Idlers Front3332.56058
Idlers Rear3429.56444
Links40.1339.622226
Pins & Bushings (External)12.1912.192020
Segments2222221515
Track Roller 132.5147.5 (New)801
Track Roller 234.832.777179
Track Roller 335.5633.536876
Guiding Guard - LeftFairWorn
Guiding Guard - RightFairWorn
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Cannon / Track AdjusterGood - new seals and chrome sleeves on cannon & track adjusters rebuilt - January 2019
Equalizer BarGood - no excessive movement
Notes - UNDERCARRIAGEMeasurments taken in MM with ultrasonic tool
Pivot ShaftGood - seals dry
Track Shoes Width / Type31" SG
Track Roller 4GuardGuard
Track Roller 535.8137.346761
Track Roller 635.5637.346861
Track Roller 736.3235.566568
Track Roller 834.2933.027378
Track Shoe Grouser Height75.4474.42610
comments, misc. repairs, general remarks
  • Inspected 1-22-19 @ 3,476 SHM
emissions
  • GoodWorking normally
  • GoodOrigional
  • NoTier 4 Final
  • 90%
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INC.See InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone