Caterpillar D6TVP

Caterpillar D6TVP

Price
530,045 USD
Year
2018
Working hours
843 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6TVP
CategoryDozers
Serial NumberJNM00534
Unit Number160040PF
Catalog NumberCU4415864
Manufacturing Year2018
Hours843 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax$530,045
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional InformationPACK, DOMESTIC TRUCK, MTTT
FUEL TANK, BASIC
SCREEN, REAR
TRACK, 710MM / 28" ES HD
VPAT XW/LGP DOZER PACKAGE
GUARD, BOTTOM
PRODUCT LINK, CELLULAR PLE641
PA56 WINCH PACKAGE, SLOW SPEED
SEAT, CLOTH, HEATED
FAN, BASIC
REGIONAL PACKAGE, US
FOURTH ROLLER
UNDERCARRIAGE, HD, CTR GUIDE
OIL DRAIN, BASIC
PRECLEANER, BASIC
ENGINE, BASIC
FINAL DRIVE, XW/LGP
HYDRAULICS, WINCH/RIPPER, VPAT
LANE 3 ORDER
FAIRLEAD, 3 ROLLERS
ENGINE COOLANT, STD (-37C)
VISIBILITY ARR, SINGLE CAMERA
AIR CONDITIONER, ROPS
ACCUGRADE READY, VPAT
ALTERNATOR, 150 AMP
CERT EMISSIONS, EPA/EU
ALARM, BACKUP
BASIC ARRANGEMENT, VPAT
HANDLES, HEAVY DUTY, VPAT
LIGHTS, 10,PREMIUM,REAR SCREEN
CAB, SINGLE PANE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Matthew Walent
Telephone:+1 540 940 8049
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone