Caterpillar D6TLGPVP

Caterpillar D6TLGPVP

Price
331,039 USD
Year
2014
Working hours
4430 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6TLGPVP
CategoryDozers
Serial NumberRAD00335
Unit Number0RAD00335
Catalog NumberCU2369171
Manufacturing Year2014
Hours4430 h
CountryUnited States
LocationLA
Pricing
Price Excluding Tax$331,039
Tax-
Price Including Tax-
Features
Accessories
SWEEPSSWEEPS
Additional InformationAIR CONDITIONER, ROPS
ALARM, BACKUP
ALTERNATOR, 150 AMP
BASIC ARRANGEMENT, VPAT
CAB
CONTROL, BASIC, VPAT
COUNTERWEIGHT, REAR
COUNTERWEIGHT, REAR SLAB
DRAINS, ECOLOGY, POWERTRAIN
DRAWBAR, RIGID LONG
ENGINE COOLANT, STD (-37C)
ENGINE, BASIC
FAN, BASIC, COLD WEATHER
FENDER, BASIC, VPAT
FILM, AFTERTREATMENT, ENGLISH
FINAL DRIVE, XW/LGP
FUEL TANK, BASIC
GUARD, BOTTOM, SEALED, HD
GUARD, FUEL TANK
HANDLES, HEAVY DUTY, VPAT
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, DOMESTIC
LANE 2 ORDER
LIGHTS, SWEEPS
NO REAR HYDRAULICS (VPAT)
OIL DRAIN, BASIC
PACK, DOMESTIC TRUCK, MTTT
PRECLEANER, BASIC
PRODUCT LINK, SATELLITE PL321
SCREEN, REAR
SEAT, AIR SUSPENSION
STARTER, HEAVY DUTY
TOWING DEVICE, PULL-HOOK
TRACK,790MM / 31" ES OFFSET S1
UNDERCARRIAGE, S1, PART GUIDE
VISIBILITY AR, SINGLE CAMERA
VPAT XW/LGP BULLDOZER COMPLETE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone