Caterpillar D6TLGPVP

Caterpillar D6TLGPVP

Price
295,000 USD
Year
2014
Working hours
6680 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6TLGPVP
CategoryDozers
Serial NumberRAD00361
Unit NumberRAD00361
Catalog NumberCU2513605
Manufacturing Year2014
Hours6680 h
CountryUnited States
Location10421 Fern Hill Drive, FL
Pricing
Price Excluding Tax$295,000
Tax-
Price Including Tax-
Features
Additional InformationFILM, AFTERTREATMENT, ENGLISH
FINAL DRIVE, XW/LGP
ENGINE, BASIC
PRECLEANER, BASIC
OIL DRAIN, BASIC
TRACK,790MM / 31" ES OFFSET S1
FAN, BASIC
HYDRAULICS, RIPPER (VPAT)
ALTERNATOR, 150 AMP
STARTER, BASIC
CAB
AIR CONDITIONER, ROPS
SEAT, AIR SUSPENSION
ACCUGRADE READY, VPAT
PRODUCT LINK, SATELLITE PL321
ALARM, BACKUP
GUARD, BOTTOM, SEALED, HD
FUEL TANK, BASIC
DRAWBAR, RIGID LONG
FENDER, BASIC, VPAT
INSTRUCTIONS, DOMESTIC
ENGINE COOLANT, STD (-37C)
HEATER, ENGINE COOLANT, 120V
DRAINS, ECOLOGY, POWERTRAIN
HITCH, FRONT
GUARD, FUEL TANK
COUNTERWEIGHT, REAR SLAB
SCREEN, REAR
PACK, DOMESTIC TRUCK, MTTT
COUNTERWEIGHT, REAR
LIGHTS, 6, REAR SCREEN
LANE 2 ORDER
UNDERCARRIAGE, S1, PART GUIDE
HANDLES, HEAVY DUTY, VPAT
BASIC ARRANGEMENT, VPAT
VPAT XW/LGP BULLDOZER COMPLETE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
Dennis Ryan
Telephone:+1 813 671 3700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone