Caterpillar D6TLGPVP

Caterpillar D6TLGPVP

Price
242,000 USD
Year
2013
Working hours
4860 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6TLGPVP
CategoryDozers
Serial NumberKSB01370
Unit Number171U105
Catalog NumberCU2581155
Manufacturing Year2013
Hours4860 h
CountryUnited States
LocationPeoria, IL
Pricing
Price Excluding Tax$242,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
BLADE, PATBLADE, PAT
BLADE, SBLADE, S
DIFF STEERDIFF STEER
RIPPER, MULTI SHRIPPER, MULTI SH
Additional InformationPICTURES AS OF: 12/19/18 4859 HOURS

ACCUGRADE READY
AIR SUSPENSION SEAT
LGP
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • emissions
  • ripper / grapple / winch
general appearance
  • GoodBatteries are clean and secured.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMinor dent under LH engine service panel, difficult to remove/install panel.
  • GoodMinor movement in pins.
  • Good
  • Good
  • GoodMinor fading, normal scratches/scrapes.
  • Good
  • Good
  • Good
  • Good
  • No
safety items
  • Good
  • Good
  • Good
  • GoodFebruary 2018
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good4858 hrs.
  • Good
  • GoodAM/FM weather band.
  • GoodVGC.
  • GoodCloth air ride seat.
  • Good
  • GoodAll working.
  • Yes
  • No
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
  • No
  • Engine has minor noise/chatter on acceleration and at 1000 rpm.
  • Normal, 62 psi.
  • None normal.
cooling system
  • Good
  • Good
  • Good
  • GoodHydraulic fan drive.
  • Good
  • Good
  • Good
  • No
  • Yes
electrical, starting and charging system
  • Good
  • Good
  • Good
  • FairWire unhooked under RH engine service panel.
  • GoodAll working.
  • No
  • Yes
transmission
  • Good
  • Good
  • Good
  • GoodNo visible leaks.
  • Good
  • Good1580 rpm.
  • Good
  • Good
  • Yes
  • No
  • Yes
  • Yes
  • No
  • Machine drives and shifts correctly.
steering
  • Good
  • Good
  • FairDiff steer seems unusually noisy.
  • Noticeable gear/hydraulic noise when steering machine. Machine steers correctly.
brake
  • Good
  • Good
  • 2.0
hydraulics
  • Good
  • Good
  • Good
  • Good
  • FairSome wear/movement in yokes/caps.
  • Good
  • Good
  • Good
  • Good
  • No
  • Hydraulic functions operate correctly.
blade
  • Good
  • Good
  • Good90% remaining, recently flipped/new end bits.
  • Good
  • GoodMinor wear/movement, shims remaining.
  • Good
  • GoodMinor wear in bearings.
  • GoodMinor wear/movement, shims remaining.
final drives
  • Good
  • Good
  • Yes
  • Oil levels are correct, oil looks clean.
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front187.0185.54447
Idlers Front29.529.04440
Idlers Rear28283232
Links36.336.35252
Pins & Bushings (External)10.911.24036
Pins & Bushings (Internal)81381322
Segments37.937.35961
Track Roller 138.138.15757
Track Roller 240.439.44349
Track Roller 3GuardGuard
Track Roller 439.638.94852
Track Roller 539.439.44949
Track Roller 6GuardGuard
Track Roller 740.138.94552
Track Roller 837.937.35961
Track Shoe Grouser Height66.367.13332
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Bottom RollersCAT
Cannon / Track AdjusterGood, no leaks.
Carrier RollersCAT
Equalizer BarGood, no wear/movement.
Idlers / TypeCAT
Link / Brand / Part NumberCAT, 378-8242
Pivot ShaftGood, no leaks.
SegmentsFair condition, 40% remaining.
Track Shoes Width / Type31” single grouser.
comments, misc. repairs, general remarks
  • Inspected 12-19-18 at 4859 hrs.
emissions
  • GoodPerformed ARD ignition test correctly.
  • FairDue for service at 5000 hrs.
  • No
ripper / grapple / winch
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodGood condition, 80% remaining.
  • CAT ripper, s/n 1EH07057
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INC.See InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone