Caterpillar D6TLGPVP

Caterpillar D6TLGPVP

Price
295,000 USD
Year
2014
Working hours
4931 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6TLGPVP
CategoryDozers
Serial NumberKSB01820
Unit NumberM433946T
Catalog NumberCU2213288
Manufacturing Year2014
Hours4931 h
CountryUnited States
LocationAlbuquerque, CO
Pricing
Price Excluding Tax$295,000
Tax-
Price Including Tax-
Features
Additional InformationC9.3 ENGINE
PRODUCT LINK, SATELLITE PL321
BASIC ARRANGEMENT
FINAL DRIVE, XW/LGP
ENGINE, BASIC
PRECLEANER, BASIC
OIL DRAIN, BASIC
UNDERCARRIAGE, S1, PART GUIDE
TRACK,790MM / 31" ES OFFSET S1
FAN, BASIC
CONTROL, RIPPER, FOR GUARD
ALTERNATOR, 150AMP
STARTER, HEAVY DUTY
LIGHT, 10, PREMIUM
SWITCH, DISCONNECT
CAB
COVER, CONSOLE, RIPPER
AIR CONDITIONER, UNDERHOOD
ALARM, BACKUP
ACCUGRADE, VPAT, UNDERHOOD AC
ENCLOSURE, ENGINE, BASIC
FUEL TANK, BASIC
NO REAR SCREEN
GUARD, BOTTOM, SEALED, HD
6 RIPPER, MULTI-SHANK
FENDER, BASIC, VPAT
HANDLES, HEAVY DUTY, VPAT
DRAINS, ECOLOGY, POWERTRAIN
GUARD, FUEL TANK
HEATER, ENGINE COOLANT 120V
TOOTH, STRAIGHT
AM/FM RADIO / CD PLAYER
TOWING DEVICE, PULL-HOOK
VPAT XW/LGP BULLDOZER COMPLETE
RPM INDUSTRIES,QUICK-EVAC SYSTEM
CERT EMISSIONS, EPA
LINKS REPLACED 3/18
0P0800 /4297 M.S 3/21/18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone