Caterpillar D6TLGPVP

Caterpillar D6TLGPVP

Price
374,307 USD
Year
2014
Working hours
4642 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6TLGPVP
CategoryDozers
Serial NumberKSB01756
Unit NumberM430477T
Catalog NumberCU1993054
Manufacturing Year2014
Hours4642 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$374,307
Tax-
Price Including Tax-
Features
Additional InformationC9.3 ENGINE
PRODUCT LINK, SATELLITE PL321
BASIC ARRANGEMENT
FINAL DRIVE, XW/LGP
ENGINE, BASIC
PRECLEANER, BASIC
OIL DRAIN, BASIC
UNDERCARRIAGE, HD, FULL GUIDE
TRACK,790MM / 31" MS OFFSET HD
FAN, BASIC
CONTROLS, WINCH/RIP (VPAT)
ALTERNATOR, 95AMP
STARTER, HEAVY DUTY
LIGHT, 6, BASIC
SWITCH, DISCONNECT
CAB
COVER, CONSOLE, WINCH & RIPPER
AIR CONDITIONER, UNDERHOOD
ALARM, BACKUP
ACCUGRADE, VPAT, UNDERHOOD AC
ENCLOSURE, ENGINE, BASIC
FUEL TANK, BASIC
SCREEN, REAR
GUARD, BOTTOM
HANDLES, VPAT
FENDER, BASIC, VPAT
HEATER, ENGINE COOLANT 120V
ENGINE COOLANT, STD (-37C)
PA56 WINCH PACKAGE, STD SPEED
VPAT XW/LGP BULLDOZER COMPLETE
FAIRLEAD, 3 ROLLERS
TRIMBLE BASE KIT
0P0800/1993 MS 1-17
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone