Caterpillar D6TLGPVP

Caterpillar D6TLGPVP

Price
275,000 USD
Year
2014
Working hours
6330 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6TLGPVP
CategoryDozers
Serial NumberRAD00353
Unit NumberRAD00353
Catalog NumberCU2309875
Manufacturing Year2014
Hours6330 h
CountryUnited States
Location6200 N Us 301/441, FL
Pricing
Price Excluding Tax$275,000
Tax-
Price Including Tax-
Features
Additional InformationENGINE, BASIC
FAN, BASIC
FENDER, BASIC, VPAT
GUARD, BOTTOM, SEALED, HD
FILM, AFTERTREATMENT, ENGLISH
FINAL DRIVE, XW/LGP
FUEL TANK, BASIC
GUARD, FUEL TANK
HANDLES, HEAVY DUTY, VPAT
HEATER, ENGINE COOLANT, 120V
HITCH, FRONT
HYDRAULICS, RIPPER (VPAT)
ENGINE COOLANT, STD (-37C)
INSTRUCTIONS, DOMESTIC
LANE 2 ORDER
LIGHTS, 6, REAR SCREEN
OIL DRAIN, BASIC
PACK, DOMESTIC TRUCK, MTTT
PRECLEANER, BASIC
PRODUCT LINK, SATELLITE PL321
SCREEN, REAR
SEAT, AIR SUSPENSION
STARTER, BASIC
TRACK,790MM / 31" ES OFFSET S1
UNDERCARRIAGE, S1, PART GUIDE
VPAT XW/LGP BULLDOZER COMPLETE
ACCUGRADE READY, VPAT
AIR CONDITIONER, ROPS
ALARM, BACKUP
ALTERNATOR, 150 AMP
BASIC ARRANGEMENT, VPAT
CAB
COUNTERWEIGHT, REAR
COUNTERWEIGHT, REAR SLAB
DRAINS, ECOLOGY, POWERTRAIN
DRAWBAR, RIGID LONG
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • emissions
general appearance
  • Good
  • Good
  • GoodCAB
  • Good
  • Good
  • Good
  • FairLEFT SIDE DOOR LATCH PIN MISSING
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesCAB DIRTY
  • Yes5 TAKEN
safety items
  • Good
  • Good
  • Good
  • PoorDATE EXPIRED
  • Yes
  • NO FIRE SYSTEM / NO AUTO LUBE
gauges, operator station, console
  • Good
  • FairLOWER LEFT DASH VENT IS BROKEN
  • Good
  • GoodCMS DOWN LOAD / NO ACTIVE CODES
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAM-FM
  • Good
  • GoodAIR SUSPENSION
  • Good
  • PoorFRONT WIPER DOES NOT WORK
  • Yes
  • Yes
engine
  • Good
  • FairRED - 10
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes30% FUEL
  • No
  • No
  • No
  • 2500 HRS / NO HISTORY
  • N
  • L
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
  • COOLANT IS AT -10 ONLY - SERVICE ?
electrical, starting and charging system
  • Good
  • Good
  • GoodPL321 - 04/25/18 - 5362 HRS
  • Good
  • Good
  • Good
  • No
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good.5-3.0
  • Good.5-3.0
  • Good
  • YesAUTO DOWN ONLY
  • No
  • No
  • TRANS CASE IS OVER FULL
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • SERVICE HOLDS IN 2ND AT STALL OK
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
blade
  • FairGUARD OVER TILT CYL IS BENT
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fair
  • BLADE IS 137" WIDE
final drives
  • Good
  • Good
  • Good
  • Good
  • Yes
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front1851854848
Idlers Front52.552.51212
Idlers Rear535388
Links1281284848
Pins & Bushings (External)68.568.54747
Track Roller 1BADBAD
Track Roller 232326464
Track Roller 3GUARDGUARD
Track Roller 4BADBAD
Track Roller 532326464
Track Roller 6GUARDGUARD
Track Roller 731BAD60
Track Roller 8BADBAD
Track Shoe Grouser Height60601717
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Equalizer BarCENTER PIN HAS EXCESSIVE WEAR
Idlers / TypeFRONT - IDLERS OUTER SIDES ARE BADLY WORN
Link / Brand / Part NumberCAT 2349699
Notes - UNDERCARRIAGESYSTEM ONE
Notes - UNDERCARRIAGE 1MANY TRACK SHOE BOLTS LOOSE OR MISSING
Pivot ShaftCOULD NOT REMOVE RIGHT SIDE CHECK PLUG
Track Shoes Width / Type31" SINGLE
comments, misc. repairs, general remarks
  • MACHINE IN FOR:T/A INSPECTION
emissions
  • Good
  • 50%
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
William Baker
Telephone:+1 904 494 1215
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone