Caterpillar D6TLGP

Caterpillar D6TLGP

Price
293,041 USD
Year
2014
Working hours
4054 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6TLGP
CategoryDozers
Serial NumberHTZ00268
Unit Number0HTZ00268
Catalog NumberCU2398717
Manufacturing Year2014
Hours4054 h
CountryUnited States
LocationLake Charles Rents, LA
Pricing
Price Excluding Tax$293,041
Tax-
Price Including Tax-
Features
Accessories
SWEEPSSWEEPS
Additional Information6S LGP BULLDOZER
AIR CONDITIONER, ROPS
ALARM, BACKUP
ALTERNATOR, 150 AMP
BASIC ARRANGEMENT
BLADE, 6S LGP ARO
CAB
CONTROL, BASIC, NON-VPAT
COUNTERWEIGHT, REAR
CYLINDER, LIFT WITH LINES - LH
CYLINDER, LIFT WITH LINES - RH
DRAINS, ECOLOGY, POWERTRAIN
DRAWBAR, RIGID LONG
ENGINE COOLANT, STD (-37C)
ENGINE, BASIC
FAN, BASIC, COLD WEATHER
FENDER, BASIC
FILM, AFTERTREATMENT, ENGLISH
FINAL DRIVE, XW/LGP
FUEL TANK, BASIC
GUARD, BOTTOM, SEALED, HD
GUARD, FUEL TANK
HANDLES, HEAVY DUTY, SWEEPS
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, DOMESTIC
LANE 2 ORDER
LIGHTS, SWEEPS
NO REAR HYDRAULICS (NON VPAT)
OIL DRAIN, BASIC
PACK, DOMESTIC TRUCK, MTTT
PRECLEANER, BASIC
PRODUCT LINK, SATELLITE PL321
SCREEN, REAR
SEAT, AIR SUSPENSION
STARTER, HEAVY DUTY
TOWING DEVICE, PULL-HOOK
TRACK, 915MM / 36" MS S1
UNDERCARRIAGE, S1, PART GUIDE
VISIBILITY AR, SINGLE CAMERA
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone