Caterpillar D6TLGP

Caterpillar D6TLGP

Price
163,000 USD
Year
2012
Working hours
5392 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6TLGP
CategoryDozers
Serial NumberZJB01119
Unit Number124970P4
Catalog NumberCU2370708
Manufacturing Year2012
Hours5392 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax$163,000
Tax-
Price Including Tax-
Features
Additional Information**

6S LGP BULLDOZER
ACCUGRADE READY, CAB, NON-VPAT
AIR CONDITIONER, UNDERHOOD
ALARM, BACKUP
ALTERNATOR, 150AMP
BASIC ARRANGEMENT
BLADE, 6S LGP ARO
CAB
CONTROL, RIPPER
COVER, CONSOLE, RIPPER
CYLINDER, LIFT WITH LINES - LH
CYLINDER, LIFT WITH LINES - RH
DRAINS, ECOLOGY, POWERTRAIN
DRAWBAR, RIGID LONG
ENCLOSURE, ENGINE, BASIC
ENGINE COOLANT, STD (-37C)
ENGINE S/N MME10692
ENGINE, BASIC
FAN, BASIC
FENDER, BASIC
FINAL DRIVE, XW/LGP
FUEL TANK, BASIC
GUARD, BOTTOM
HANDLES, BASIC
HEATER, ENGINE COOLANT 120V
INSTRUCTIONS, DOMESTIC
LIGHT, 6, BASIC
NO REAR SCREEN
OIL DRAIN, BASIC
PRECLEANER, BASIC
PRODUCT LINK, SATELLITE PL321
QUICK EVAC SYSTEM
SITECH ARO ACCU GRADE
STARTER, HEAVY DUTY
SWITCH, DISCONNECT
TRACK, 915MM / 36" ES S1
UNDERCARRIAGE, S1, CTR GUIDE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Tim Eldridge
Telephone:+1 804 823 1282
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone