Caterpillar D6TLGP

Caterpillar D6TLGP

Price
421,897 USD
Year
2011
Working hours
4192 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6TLGP
CategoryDozers
Serial NumberZJB00276
Unit Number0ZJB00276
Catalog NumberCU2302246
Manufacturing Year2011
Hours4192 h
CountryUnited States
LocationLake Charles Rents, LA
Pricing
Price Excluding Tax$421,897
Tax-
Price Including Tax-
Features
Additional InformationCYLINDER, LIFT WITH LINES - LH
CYLINDER, LIFT WITH LINES - RH
DRAINS, ECOLOGY, POWERTRAIN
GUIDE/GUARD, S1 TRACK MS
HEATER, ENGINE COOLANT, 120V
HEAVY DUTY GUARD PACKAGE
LANE 3 ORDER
PACK, DOMESTIC TRUCK
SATELLITE PRODUCT LINK
6S LGP BULLDOZER
SCREEN, REAR CAB
STARTER, HEAVY DUTY
SWEEPS PACKAGE
TOWING DEVICE, PULL-HOOK
TRACK, 36" ES (45 SEC)
BLADE, 6S LGP
FINAL DRIVE GUARDS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone