Caterpillar D6TLGP

Caterpillar D6TLGP

Price
107,758 USD
Year
2011
Working hours
10878 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6TLGP
CategoryDozers
Serial NumberLKJ00533
Unit NumberLKJ00533
Catalog NumberCU4306617
Manufacturing Year2011
Hours10878 h
CountryGermany
LocationAlsfeld
Pricing
Price Excluding Tax$107,759
Tax (19%)$20,474
Price Including Tax$128,233
Features
Additional InformationUNDERCARRIAGE IDLERS FRONT: 60 %
TRACK SHOES (PADS) WIDE: 900 MM
UNDERCARRIAGE TRACK ROLLERS: 50 %
UNDERCARRIAGE SPROCKETS: 60 %
UNDERCARRIAGE TRACK BUSHINGS: 60 %
UNDERCARRIAGE TRACK LINKS: 60 %
BLADE CONDITION: 60 %
UNDERCARRIAGE IDLERS BACK: 60 %
ENGINEPOWER: 203 HP
TRACK SHOES (PADS) CONDITION: 75 %
UNDERCARRIAGE CARRIER ROLLERS: 50 %
OPERATING WEIGHT: 21 T
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Harald Diemel
Germany
Telephone:+49 6631 96010
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone