Caterpillar D6TLGP

Caterpillar D6TLGP

Price
204,909 USD
Year
2012
Working hours
3603 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6TLGP
CategoryDozers
Serial NumberZJB01060
Unit Number12-482
Catalog NumberCU2411057
Manufacturing Year2012
Hours3603 h
CountryUnited States
LocationGrand Rapids, MI
Pricing
Price Excluding Tax$204,909
Tax-
Price Including Tax-
Features
Additional InformationCAB, AC, SAT BLD, DIFF STR, HYD CTRL, DRAWBAR, PRODUCT LINK, 36" PADS
CONDITION AND HOURS SUBJECT TO CHANGE
PLEASE CALL FOR MACHINE LOCATION
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFADED, SCRATCHES AND SMALL SURFACE RUST SPOTS MAINLY BY UC
  • Good
  • GoodDING IN STEEL PLATE BELOW FUEL TANK
  • Good
safety items
  • Good
  • Yes
gauges, operator station, console
  • GoodCOLD
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairINOP
  • FairLEFT ARMREST VINYL TORN LOOSE
  • Good
  • Good
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesSLIGHT NORMAL
  • Yes
  • No
  • No
  • No
  • POWERED BY CAT C9 DIESEL
  • GOOD
cooling system
  • Good
  • Good
  • Good
  • GoodDIRTY ON ENGINE SIDE BEHIND A/C CONDENSOR CORE
  • Good
  • No
  • Yes
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
brake
  • 2ND
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • HYDRULIC VALVE AND PLUMBING TO REAR FOR RIPPER
blade
  • GoodFLIP REMAINING
  • GoodLEFT END OF BLADE HAS SIDE EDGE PLATED WELDED, LOOSE.
  • Good
  • Good
  • Good
  • GoodSHIMS REMAIN
  • 369-3299, 129" WIDE
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front53.653.62525
Links128.51294440
Pins & Bushings (External)13.012.92425
Track Roller 139.540.04341
Track Roller 841.040.23539
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?NoSYSTEM ONE
Average Life Remaining - UNDERCARRIAGERAILS ARE ABOUT 60% REMINING, TRACK ROLLERS ARE WORN TAPERED WITH LINKS
Pins & Bushings (Internal)SOME JOINTS WORN OUT
SegmentsWORN SLIGHT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone