Caterpillar D6TLGP

Caterpillar D6TLGP

Price
245,000 USD
Year
2015
Working hours
6687 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6TLGP
CategoryDozers
Serial NumberHTZ00328
Unit Number556660
Catalog NumberCU4345195
Manufacturing Year2015
Hours6687 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax$245,000
Tax-
Price Including Tax-
Features
Additional Information6S LGP BULLDOZER
NO REAR HYDRAULICS (NON VPAT)
D6T LGP TRACTOR
DRAWBAR, RIGID LONG
SEAT, CLOTH, HEATED
TRACK, 915MM / 36" MS HD
COUNTERWEIGHT, REAR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Matthew Walent
Telephone:+1 540 940 8049
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone