Caterpillar D6TLGP

Caterpillar D6TLGP

Price
290,200 USD
Year
2014
Working hours
4914 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6TLGP
CategoryDozers
Serial NumberZJB01561
Unit Number13W74818
Catalog NumberCU2007148
Manufacturing Year2014
Hours4914 h
CountryUnited States
LocationSeattle, WA
Pricing
Price Excluding Tax$290,200
Tax-
Price Including Tax-
Features
Additional InformationACCUGRADE READY, ROPS A/C
AIR CONDITIONER, ROPS
ALARM, BACKUP
ALTERNATOR, 150AMP
BASIC ARRANGEMENT
BLADE, 6S LGP ARO
CAB
CERT EMISSIONS, EPA (3588406)
CONTROL, RIPPER, FOR GUARD
COVER, CONSOLE, RIPPER
CYLINDER, LIFT WITH LINES - LH
CYLINDER, LIFT WITH LINES - RH
DRAINS, ECOLOGY, POWERTRAIN
ENCLOSURE, ENGINE, BASIC
ENGINE COOLANT, ARCTIC (-51C)
ENGINE, BASIC
FAN, BASIC, COLD WEATHER
FENDER, BASIC
FINAL DRIVE, XW/LGP
FUEL SYSTEMS, FAST FILL
GUARD, BOTTOM, SEALED, HD
GUARD, FUEL TANK, FAST FILL
GUARD, LIGHTS
HANDLES, HEAVY DUTY
HEATER, ENGINE COOLANT 120V
INSTRUCTIONS, DOMESTIC
LANE 3 ORDER
LIGHT, 10, PREMIUM
LIGHT, WARNING, STROBE
MOUNT, LIGHT, WARNING, STROBE
NO REAR SCREEN
OIL CHANGE, HIGH SPEED
PACK, DOMESTIC TRUCK, MTTT
PRECLEANER, BASIC
PRODUCT LINK, SATELLITE PL321
STARTER, HEAVY DUTY
SWITCH, DISCONNECT, REMOTE MTD
TOOTH, CURVED
TOWING DEVICE, PULL-HOOK
6S LGP BULLDOZER
TRACK, 760MM / 30" ES HD
UNDERCARRIAGE, HD, PART GUIDE
VISIBILITY AR, SINGLE CAMERA
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone