Caterpillar D6TLGP

Caterpillar D6TLGP

Price
270,000 USD
Year
2015
Working hours
4593 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6TLGP
CategoryDozers
Serial NumberHTZ00334
Unit NumberM438073T
Catalog NumberCU2142499
Manufacturing Year2015
Hours4593 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$270,000
Tax-
Price Including Tax-
Features
Additional InformationC9.3 ENGINE
PRODUCT LINK, SATELLITE PL321
BASIC ARRANGEMENT
FINAL DRIVE, XW/LGP
ENGINE, BASIC
PRECLEANER, BASIC
OIL DRAIN, BASIC
UNDERCARRIAGE, HD, FULL GUIDE
TRACK, 915MM / 36" ES TRAP HD
FAN, BASIC, COLD WEATHER
HYDRAULICS,WINCH/RIP(NON VPAT)
ALTERNATOR, 150 AMP
STARTER, HEAVY DUTY
LIGHTS, 6, BASIC
SEAT, AIR SUSPENSION
CAB
ACCUGRADE READY, NON-VPAT
AIR CONDITIONER, ROPS
FUEL TANK, BASIC
ALARM, BACKUP
SCREEN, REAR
GUARD, BOTTOM
HANDLES, BASIC
FENDER, BASIC
HEATER, ENGINE COOLANT, 120V
ENGINE COOLANT, STD (-37C)
CYLINDER, LIFT WITH LINES - LH
CYLINDER, LIFT WITH LINES - RH
BLADE, 6S LGP ARO
6S LGP BULLDOZER
FAIRLEAD, 3 ROLLERS
PA56 WINCH PACKAGE, STD SPEED
RPM INDUSTRIES,QUICK-EVAC SYSTEM
WINCH CABLE 1.00"X150' W/HOOK
AM/FM RADIO-CD PLAYER
LINKS,SEGS & OLD SHOES @1361 HRS
0P0800/3459 GD 6/20/18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone