Caterpillar D6TLGP

Caterpillar D6TLGP

Price
340,000 USD
Year
2015
Working hours
5401 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6TLGP
CategoryDozers
Serial NumberHTZ00508
Unit NumberHTZ00508
Catalog NumberCU2499756
Manufacturing Year2015
Hours5401 h
CountryUnited States
Location525 County Road 640 East, FL
Pricing
Price Excluding Tax$340,000
Tax-
Price Including Tax-
Features
Accessories
SWEEPSSWEEPS
Additional InformationLANE 2 ORDER
FILM, AFTERTREATMENT, ENGLISH
BASIC ARRANGEMENT
FINAL DRIVE, XW/LGP
ENGINE, BASIC
PRECLEANER, BASIC
OIL DRAIN, BASIC
UNDERCARRIAGE, S1, FULL GUIDE
TRACK, 915MM / 36" ES S1
FAN, BASIC
HYDRAULICS, RIPPER (NON VPAT)
STARTER, HEAVY DUTY
CAB
AIR CONDITIONER, ROPS
SEAT, AIR SUSPENSION
ACCUGRADE READY, NON-VPAT
ALARM, BACKUP
PRODUCT LINK, SATELLITE PL321
GUARD, BOTTOM
FUEL TANK, BASIC
DRAWBAR, RIGID LONG
FENDER, BASIC
ENGINE COOLANT, STD (-37C)
HANDLES, HEAVY DUTY, SWEEPS
DRAINS, ECOLOGY, POWERTRAIN
INSTRUCTIONS, DOMESTIC
VISIBILITY AR, SINGLE CAMERA
HEATER, ENGINE COOLANT, 120V
GUARD, FUEL TANK
6S LGP BULLDOZER
SCREEN, REAR
CYLINDER, LIFT WITH LINES - RH
PACK, DOMESTIC TRUCK, MTTT
BLADE, 6S LGP ARO
CYLINDER, LIFT WITH LINES - LH
ALTERNATOR, 150 AMP
LIGHTS, SWEEPS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
Dennis Ryan
Telephone:+1 813 671 3700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone