Caterpillar D6TLGP

Caterpillar D6TLGP

Price
219,000 USD
Year
2012
Working hours
3874 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6TLGP
CategoryDozers
Serial NumberZJB01127
Unit NumberS054998
Catalog NumberCU2456116
Manufacturing Year2012
Hours3874 h
CountryUnited States
LocationBrewer, ME
Pricing
Price Excluding Tax$219,000
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
Additional InformationACCUGRADE READY
AIR CONDITIONER, UNDERHOOD
ALARM, BACKUP
ALTERNATOR, 150AMP
BLADE, 6S LGP ARO
CONTROL, RIPPER
CYLINDER, LIFT WITH LINES - LH & RH
DRAINS, ECOLOGY, POWERTRAIN
DRAWBAR, RIGID LONG
FINAL DRIVE XW/LGP
HEATER, ENGINE COOLANT 120V
OIL DRAIN, BASIC
PRODUCT LINK REGISTRY
PRODUCT LINK, SATELLITE PL321
QUICK E-VAC KIT
STARTER, HEAVY DUTY
SWITCH, DISCONNECT
TRACK, 910MM / 36 ES S1
UNDERCARRIAGE, S1, CNTR GUIDE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Brent Derosier
Telephone:+1 508 482 5742
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone