Caterpillar D6TLGP

Caterpillar D6TLGP

Price
295,000 USD
Year
2014
Working hours
4913 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6TLGP
CategoryDozers
Serial NumberZJB01694
Unit NumberZJB01694
Catalog NumberCU2383822
Manufacturing Year2014
Hours4913 h
CountryUnited States
Location10421 Fern Hill Drive, FL
Pricing
Price Excluding Tax$295,000
Tax-
Price Including Tax-
Features
Accessories
SWEEPSSWEEPS
Additional Information6S LGP BULLDOZER
ACCUGRADE, UNDERHOOD AC
AIR CONDITIONER, UNDERHOOD
ALARM, BACKUP
ALTERNATOR, 95AMP
BASIC ARRANGEMENT
BLADE, 6S LGP ARO
CAB
CERT EMISSIONS, EPA FLEX
CONTROL, RIPPER
COVER, CONSOLE, RIPPER
CYLINDER, LIFT WITH LINES - LH
CYLINDER, LIFT WITH LINES - RH
DRAINS, ECOLOGY, POWERTRAIN
DRAWBAR, RIGID LONG
ENCLOSURE, ENGINE, BASIC
ENGINE COOLANT, STD (-37C)
ENGINE, BASIC
FAN, BASIC
FENDER, BASIC
FINAL DRIVE, XW/LGP
FUEL TANK, BASIC
GUARD, BOTTOM
GUARD, REAR
HANDLES, HEAVY DUTY, SWEEPS
INSTRUCTIONS, DOMESTIC
LANE 3 ORDER
LIGHTS, SWEEPS
OIL DRAIN, BASIC
PACK, DOMESTIC TRUCK, MTTT
PRECLEANER, BASIC
PRODUCT LINK, SATELLITE PL321
SCREEN, REAR
STARTER, HEAVY DUTY
SWITCH, DISCONNECT
TRACK, 915MM / 36" ES S1
UNDERCARRIAGE, S1, PART GUIDE
VISIBILITY AR, SINGLE CAMERA
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • emissions
general appearance
  • Good
  • Good
  • GoodCAB - DIRTY
  • PoorLATCH MISSING FROM DRAWBAR
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • GoodREAR ONLY
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes5 TAKEN
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • PoorRIGHT SIDE DASH VENT BROKEN
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAM/FM
  • Good
  • GoodAIR
  • Good
  • PoorWASHER TANK LEAKING / LEFT SIDE REAR WASHER INOP
  • Yes
  • Yes
engine
  • FairNEED SERVICED
  • GoodRED - 30
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • VALVE ADJ DUE EVERY 2500 HRS / DONE ON 12/26/17 - 3772 HRS - 1434587
  • N
  • L
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
electrical, starting and charging system
  • Good
  • Good
  • PoorNOT REPORTING CORRECT HOURS
  • Good
  • Good
  • PoorSW MISSING FROM SERVICE LAMP UNDER HOOD
  • No
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good1600 RPM
  • Good
  • Good
  • Good
  • YesAUTO DOWN SHIFT
  • No
  • Yes
  • No
  • ECPC
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • 2ND STALL
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorHYD OIL LOW
  • Good
  • No
blade
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • LOWER BLADE FRONT NEEDS SHIMMED
final drives
  • Good
  • Good
  • Good
  • Good
  • Yes
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front1911913232
Idlers Front51522416
Idlers Rear48484848
Links1311302432
Pins & Bushings (External)70713123
Segments22422455
Track Roller 129294848
Track Roller 227273636
Track Roller 3GUARDGUARD
Track Roller 426263030
Track Roller 525262430
Track Roller 6GUARDGUARD
Track Roller 725252424
Track Roller 827283642
Track Shoe Grouser Height70697213
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Link / Brand / Part NumberCAT 234-9699
Notes - UNDERCARRIAGE 1COULD NOT REMOVE PIVOT SHAFT FILL/CHECK PLUGS
Track Shoes Width / Type36"
comments, misc. repairs, general remarks
  • IN FOR TA - REPAIR BELT TENSIONER
emissions
  • Good
  • Good
  • N/A
  • FUEL LEVEL 50%
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
Dennis Ryan
Telephone:+1 813 671 3700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone