Caterpillar D6TLGP

Caterpillar D6TLGP

Price
343,200 USD
Year
2015
Working hours
2014 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6TLGP
CategoryDozers
Serial NumberHTZ00336
Unit Number14W76883
Catalog NumberCU2156803
Manufacturing Year2015
Hours2014 h
CountryUnited States
LocationMount Vernon, WA
Pricing
Price Excluding Tax$343,200
Tax-
Price Including Tax-
Features
Additional Information6 RIPPER, MULTI-SHANK
6S LGP BULLDOZER
ACCUGRADE READY, NON-VPAT
AIR CONDITIONER, ROPS
ALARM, BACKUP
ALTERNATOR, 150 AMP
BASIC ARRANGEMENT
BLADE, 6S LGP ARO
CAB
CYLINDER, LIFT WITH LINES - LH
CYLINDER, LIFT WITH LINES - RH
DRAINS, ECOLOGY, POWERTRAIN
ENG SN: SYE04750
ENGINE COOLANT, ARCTIC (-51C)
ENGINE, BASIC
FAN, BASIC, COLD WEATHER
FENDER, BASIC
FILM, AFTERTREATMENT, ENGLISH
FINAL DRIVE, XW/LGP
FUEL SYSTEMS, FAST FILL
GUARD, BOTTOM, SEALED, HD
GUARD, FUEL TANK, FAST FILL
GUARD, LIGHTS
HANDLES, HEAVY DUTY
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, RIPPER (NON VPAT)
INSTRUCTIONS, DOMESTIC
LANE 3 ORDER
LIGHTS, 10, PREMIUM
OIL CHANGE SYSTEM, HIGH SPEED
PACK, DOMESTIC RAIL, MTTT
PRECLEANER, BASIC
PRODUCT LINK, SATELLITE PL321
SEAT, HEATED & VENTILATED
STARTER, HEAVY DUTY
TOOTH, CURVED
TOWING DEVICE, PULL-HOOK
TRACK, 760MM / 30" ES HD
UNDERCARRIAGE, HD, PART GUIDE
VISIBILITY AR, SINGLE CAMERA
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone