Caterpillar D6TLGP

Caterpillar D6TLGP

Price
480,000 USD
Year
2012
Working hours
2816 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6TLGP
CategoryDozers
Serial NumberZJB00514
Unit NumberZJB514
Catalog NumberCU1696612
Manufacturing Year2012
Hours2816 h
CountryUnited States
LocationCheyenne, WY
Pricing
Price Excluding Tax$480,000
Tax-
Price Including Tax-
Features
Additional InformationSATELLITE PRODUCT LINK
DRAINS, ECOLOGY, POWERTRAIN
OIL CHANGE SYSTEM, POWERTRAIN
PRECLEANER, TURBINE W/SCREEN
UNDERCARRIAGE, HEAVY DUTY LGP
ALTERNATOR, 150 AMP
HEATER, ENGINE COOLANT, 120V
STARTER, HEAVY DUTY
LIGHTS 10, PREMIUM
HANDLES, HEAVY DUTY
HEAVY DUTY GUARD PACKAGE
PACK, DOMESTIC TRUCK
TOWING DEVICE, PULL-HOOK
LANE 3 ORDER
COUNTERWEIGHT, REAR
TRACK, 30" MS (45 SEC) HD
MIDWESTERN M572CH SIDEBOOM
24" BOOM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone