Caterpillar D6TLGP

Caterpillar D6TLGP

Price
185,000 USD
Year
2014
Working hours
4429 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6TLGP
CategoryDozers
Serial NumberZJB01589
Unit Number128320P4
Catalog NumberCU4278903
Manufacturing Year2014
Hours4429 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax$185,000
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional Information**

6S LGP BULLDOZER
AIR CONDITIONER, UNDERHOOD
ALARM, BACKUP
ALTERNATOR, 150AMP
BASIC ARRANGEMENT
BLADE, 6S LGP
CAB
CERT EMISSIONS, EPA FLEX
CONTROL, NO REAR ATTACHMENT
COVER, CONSOLE, NO REAR
CYLINDER, LIFT WITH LINES - LH
CYLINDER, LIFT WITH LINES - RH
DRAINS, ECOLOGY, POWERTRAIN
DRAWBAR, RIGID LONG
ENCLOSURE, ENGINE, BASIC
ENGINE COOLANT, STD (-37C)
ENGINE, BASIC
FAN, BASIC
FENDER, BASIC
FINAL DRIVE, XW/LGP
FUEL TANK, BASIC
GUARD, BOTTOM
HANDLES, BASIC
HEATER, ENGINE COOLANT 120V
INSTRUCTIONS, DOMESTIC
LANE 3 ORDER
LIGHT, 10, PREMIUM
NO REAR SCREEN
NON-ACCUGRADE
OIL DRAIN, BASIC
PACK, DOMESTIC TRUCK, MTTT
PRECLEANER, BASIC
PRODUCT LINK, CELLULAR PL522
STARTER, HEAVY DUTY
SWITCH, DISCONNECT
TRACK, 915MM / 36" MS HD
UNDERCARRIAGE, HD, FULL GUIDE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Tim Eldridge
Telephone:+1 804 823 1282
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone