Caterpillar D6TLGP

Caterpillar D6TLGP

Price
295,000 USD
Year
2015
Working hours
3767 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6TLGP
CategoryDozers
Serial NumberHTZ00292
Unit Number001405050
Catalog NumberCU2081461
Manufacturing Year2015
Hours3767 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$295,000
Tax-
Price Including Tax-
Features
Additional Information6S LGP BULLDOZER
AIR CONDITIONER, ROPS
ALARM, BACKUP
ALTERNATOR, 150 AMP
BASIC ARRANGEMENT
BLADE, 6S LGP
CAB
CONTROL, BASIC, NON-VPAT
COUNTERWEIGHT, REAR
CYLINDER, LIFT WITH LINES - LH
CYLINDER, LIFT WITH LINES - RH
D6T LGP TRACTOR
DRAWBAR, RIGID LONG
ENGINE COOLANT, STD (-37C)
ENGINE, BASIC
FAN, BASIC
FENDER, BASIC
FILM, AFTERTREATMENT, ENGLISH
FINAL DRIVE, XW/LGP
FUEL TANK, BASIC
GUARD, BOTTOM
GUARD, FUEL TANK
HANDLES, BASIC
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, RIPPER (VPAT)
LANE 3 ORDER
LIGHTS, 10, PREMIUM
OIL DRAIN, BASIC
PRECLEANER, BASIC
PRODUCT LINK, SATELLITE PL321
SEAT, CLOTH, HEATED
STARTER, HEAVY DUTY
TRACK, 915MM / 36 MS S1
UNDERCARRIAGE, S1, PART GUIDE
VISIBILITY AR, SINGLE CAMERA
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • emissions
general appearance
  • Good
  • Good
  • GoodCab
  • GoodAdded rear weight
  • GoodWith pin
  • Good
  • GoodMinor left side cosmetics
  • GoodHas rear tank guard
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes@ last service
  • Overall good appearance
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Overall good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Overall good
engine
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Engine runs well
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • Overall good
electrical, starting and charging system
  • Good
  • Poor
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
  • No
  • Batteries are stone cold dead! I jumped it off, let it run an hour and still dead
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • Operates well
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Overall good
brake
  • Good
  • Good
  • Overall good
hydraulics
  • Good
  • Good
  • Good
  • FairLeft seeping
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Operates well
blade
  • Good
  • Good
  • GoodPlated at bottom
  • Good
  • Good
  • Good
  • Good
  • Good
  • Overall good
final drives
  • Good
  • Good
  • Good
  • Good
  • Overall good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front197 mm197 mm55
Idlers Front47 mm47 mm5252
Idlers Rear47 mm47 mm5252
Links133 mm133 mm88
Pins & Bushings (External)72 mm72 mm88
Segments88
Track Roller 123 mm23 mm1212
Track Roller 223 mm23 mm1212
Track Roller 423 mm23 mm1212
Track Roller 523 mm23 mm1212
Track Roller 723 mm23 mm1212
Track Roller 823 mm23 mm1212
Track Shoe Grouser Height6060
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?NoRotating
Cannon / Track AdjusterGood
Equalizer BarGood
Link / Brand / Part Number234-9699
Notes - UNDERCARRIAGELower track wear guide guards installed
Notes - UNDERCARRIAGE 1New links, rollers, and segments installed @ 3478hrs
Notes - UNDERCARRIAGE 2SystemOne U/C
Pins & Bushings (External)Rotating
Pins & Bushings (Internal)Sealed & lubricated
Pivot ShaftGood
Track Shoes Width / Type36" SG LGP Shoes
comments, misc. repairs, general remarks
  • Inspection performed @ 3690 hrs
  • Overall good machine
emissions
  • 2/3
  • Regen working properly
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone