Caterpillar D6TLGP

Caterpillar D6TLGP

Price
169,700 USD
Year
2013
Working hours
8558 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6TLGP
CategoryDozers
Serial NumberZJB01315
Unit Number17W01185
Catalog NumberCU4310695
Manufacturing Year2013
Hours8558 h
CountryUnited States
LocationSeattle, WA
Pricing
Price Excluding Tax$169,700
Tax-
Price Including Tax-
Features
Additional Information6S LGP BULLDOZER
ACCUGRADE, UNDERHOOD AC
AIR CONDITIONER, UNDERHOOD
ALARM, BACKUP
ALTERNATOR, 95AMP
BASIC ARRANGEMENT
BLADE, 6S LGP ARO
CAB
CONTROL, RIPPER
COUNTERWEIGHT, REAR
COUNTERWEIGHT, REAR SLAB
COVER, CONSOLE, RIPPER
CYLINDER, LIFT WITH LINES - LH
CYLINDER, LIFT WITH LINES - RH
DRAINS, ECOLOGY, POWERTRAIN
DRAWBAR, RIGID LONG
ENCLOSURE, ENGINE, BASIC
ENGINE COOLANT, STD (-37C)
ENGINE S/N MYE04898
FAN, BASIC, COLD WEATHER
FENDER, BASIC
FINAL DRIVE, XW/LGP
FUEL TANK, BASIC
GUARD, BOTTOM
HANDLES, BASIC
HEATER, ENGINE COOLANT 120V
INSTRUCTIONS, DOMESTIC
LANE 3 ORDER
LIGHT, 6, BASIC
NO REAR SCREEN
OIL DRAIN, BASIC
PACK, DOMESTIC TRUCK, MTTT
PRECLEANER, BASIC
PRODUCT LINK, SATELLITE PL321
STARTER, BASIC
SWITCH, DISCONNECT
TRACK, 915MM / 36" ES S1
UNDERCARRIAGE, S1, CTR GUIDE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone