Caterpillar D6TLGP

Caterpillar D6TLGP

Price
179,850 USD
Year
2014
Working hours
6076 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6TLGP
CategoryDozers
Serial NumberZJB01512
Unit NumberDG000024
Catalog NumberCU2494986
Manufacturing Year2014
Hours6076 h
CountryUnited States
LocationSummerville, SC
Pricing
Price Excluding Tax$179,850
Tax-
Price Including Tax-
Features
Accessories
EROPSEROPS
ENGINE ENCLOSURESENGINE ENCLOSURES
DRAWBARDRAWBAR
DIFF STEERDIFF STEER
SWEEPSSWEEPS
BLUETOOTHBLUETOOTH
Additional InformationAIR SUSPENSION SEAT
LGP
AIR CONDITIONER, ROPS
BLADE, 6S LGP ARO (NEW)
FINAL DRIVE, XW/LGP
HEATER, ENGINE COOLANT 120V
PRODUCT LINK, SATELLITE PL321
TOWING DEVICE, PULL-HOOK
TRACK, 915MM / 36" ES S1
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • emissions
general appearance
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNEW
  • No
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • Yes
  • Yes
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
blade
  • Good
  • Good
  • Good
  • GoodNEW BLADE GROUP
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
  • Good
  • Good
  • No
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front1.831.836060
Links1.351.355252
Pins & Bushings (External).46.464949
Track Roller 11.611.633634
Track Roller 21.701.702424
Track Roller 41.731.732020
Track Roller 51.721.732220
Track Roller 81.631.633432
Track Shoe Grouser Height2.562,564848
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?NoSYSTEM ONE U/C INSTALLED
Average Life Remaining - UNDERCARRIAGE50%
Link / Brand / Part NumberCATERPILLAR
SegmentsGood
emissions
  • No
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BLANCHARD MACHINERY CO.See InventoryWebsiteSelect contact
USED EQUIPMENT TEAM
Telephone:+1 8034658080
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone