Caterpillar D6TLGP

Caterpillar D6TLGP

Price
317,000 USD
Year
2013
Working hours
3771 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6TLGP
CategoryDozers
Serial NumberZJB01344
Unit Number136200P4
Catalog NumberCU4278902
Manufacturing Year2013
Hours3771 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax$317,000
Tax-
Price Including Tax-
Features
Additional InformationALARM, BACKUP
ALTERNATOR, 95AMP
BASIC ARRANGEMENT
CAB
CONTROLS, WINCH (NON VPAT)
COVER, CONSOLE, WINCH & RIPPER
CYLINDER, LIFT WITH LINES - LH
CYLINDER, LIFT WITH LINES - RH
AIR CONDITIONER, ROPS
DRAINS, ECOLOGY, POWERTRAIN
ENCLOSURE, ENGINE, BASIC
ENGINE COOLANT, STD (-37C)
ENGINE, BASIC
FAN, REVERSING, COLD WEATHER
FENDER, SEALED
FINAL DRIVE, XW/LGP
FUEL TANK, BASIC
GUARD, BOTTOM, SEALED, HD
GUARD, FUEL TANK
HANDLES, BASIC
HEATER, ENGINE COOLANT 120V
INSTRUCTIONS, DOMESTIC
LANE 3 ORDER
LIGHT, 6, BASIC
NON-ACCUGRADE
OIL CHANGE, HIGH SPEED
PRODUCT LINK, CELLULAR PL522
PA56 WINCH PACKAGE, SLOW SPEED
PACK, DOMESTIC TRUCK, MTTT
PRECLEANER, BASIC
SCREEN, REAR
STARTER, HEAVY DUTY
SWITCH, DISCONNECT
TOWING DEVICE, PULL-HOOK
TRACK, 915MM / 36" MS HD
UNDERCARRIAGE, HD, CTR GUIDE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Tim Eldridge
Telephone:+1 804 823 1282
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone