Caterpillar D6T

Caterpillar D6T

Price
235,000 USD
Year
2015
Working hours
3931 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6T
CategoryDozers
Serial NumberKMR00378
Unit Number1102228
Catalog NumberCU2539149
Manufacturing Year2015
Hours3931 h
CountryUnited States
LocationFayetteville, NC
Pricing
Price Excluding Tax$235,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
DRAWBARDRAWBAR
HYD CONTROLHYD CONTROL
DIFF STEERDIFF STEER
BLADE, SINGLE ANGLE TILTBLADE, SINGLE ANGLE TILT
Additional InformationAUXILIARY HYDRAULICS
BLADE, SINGLE ANGLE TILT
DIFF STEER
AIR CONDITIONER
DRAWBAR
ENGINE ENCLOSURES
EROPS
HYD CONTROL
LIGHTING
PRODUCT LINK
ULTRA LOW SULFUR DIESEL FUEL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • ripper / grapple / winch
general appearance
  • GoodEROPS
  • Good
  • Goodhas pin
  • Good
  • Good
  • Good
  • Good
  • Goodminor scrapes & scratches
  • Good
  • Good
  • No
  • Yes
safety items
  • Good
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Goodworking cab radio
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
brake
  • 2nd.
hydraulics
  • Good
  • Good
  • Good
  • Good
  • No
blade
  • Goodnew end bits installed, center edges have just been flipped.
  • Goodcenter of blade has been plated
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front181 mm183 mm3020
Idlers Front34 mm346464
Idlers Rear34 mm336460
Links123.5 mm122 mm6472
Pins & Bushings (External)67 mm66 mm8896
Segmentspoorpoor100100
Track Roller 131 mm31 mm8686
Track Roller 2guardguard
Track Roller 3guardguard
Track Roller 4guardguard
Track Roller 5guardguard
Track Roller 6guardguard
Track Roller 7guardguard
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGEcomplete guard assembly covering bottom rollers, was able to measure the front roller on each side, assuming all others are more more that 50%
Equalizer BarGood
Pins & Bushings (External)worn
Pivot ShaftGood
SegmentsPoor
comments, misc. repairs, general remarks
  • Retail Fair machine.
ripper / grapple / winch
  • No
  • No
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone