Caterpillar D6T

Caterpillar D6T

Price
242,500 USD
Year
2015
Working hours
3772 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6T
CategoryDozers
Serial NumberKMR00367
Unit Number1409034
Catalog NumberCU2137946
Manufacturing Year2015
Hours3772 h
CountryUnited States
LocationMontgomery, AL
Pricing
Price Excluding Tax$242,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
Additional Information6SU XL BULLDOZER
AIR CONDITIONER, ROPS
ALARM, BACKUP
BLADE, 6SU XL
CAB
CONTROL, BASIC, NON-VPAT
DRAINS, ECOLOGY, POWERTRAIN
DRAWBAR, RIGID SHORT
FAN, BASIC
FINAL DRIVE, XL
HANDLES, HEAVY DUTY
HYDRAULICS, RIPPER (NON VPAT)
SEAT, AIR SUSPENSION
TRACK, 610MM / 24" MS HD
UNDERCARRIAGE, HD,
VISIBILITY AR, SINGLE CAMERA
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
general appearance
  • Good
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
safety items
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • No
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
brake
  • Good
  • Good
hydraulics
  • Fair
  • Good
  • Good
  • Good
  • Good
  • No
blade
  • Fair
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON TRACTOR CO., INC.See InventorySelect contact
Cory Lewis
Telephone:+1 334 215 5000 ext 5272
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone