Caterpillar D6T

Caterpillar D6T

Price
255,000 USD
Year
2015
Working hours
2706 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6T
CategoryDozers
Serial NumberKMR00473
Unit Number1503062
Catalog NumberCU2206654
Manufacturing Year2015
Hours2706 h
CountryUnited States
LocationAL
Pricing
Price Excluding Tax$255,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
Additional Information6SU XL BULLDOZER
AIR CONDITIONER, ROPS
ALARM, BACKUP
BLADE, 6SU XL
CAB
DRAINS, ECOLOGY, POWERTRAIN
DRAWBAR, RIGID SHORT
FAN, BASIC
FINAL DRIVE, XL
GUARD, BOTTOM
GUARD, FUEL TANK
PRECLEANER, BASIC
PRODUCT LINK, SATELLITE PL321
TRACK, 610MM / 24" MS HD
UNDERCARRIAGE, HD,
VISIBILITY AR, SINGLE CAMERA
Conditions
Good
Fair
Poor
  • undercarriage
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front4844
Idlers Front3230
Links1.571.602317
Pins & Bushings (External)5555
Track Roller 332
Track Roller 423
Track Roller 623
Track Roller 735
Notes - UNDERCARRIAGEU/C MEASURED 9/12/17 @ 1861 HOURS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON TRACTOR CO., INC.See InventorySelect contact
Greg Frost
Telephone:+1 205 6649489
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone